Home Power management Power switches Low-side switches

ULQ2004A

ACTIVE

50-V, 7-ch darlington transistor array with 15-V input capability

Product details

Drivers per package 7 Switching voltage (max) (V) 50 Output voltage (max) (V) 50 Peak output current (A) 0.5 Delay time (typ) (ns) 1000 Input compatibility CMOS Vol at lowest spec current (typ) (mV) 900 Iout/ch (max) (mA) 500 Iout_off (typ) (µA) 50 Rating Automotive Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 0.5 Device type Low-side switches Function Automotive load dump compatibility, Inductive load compatibility
Drivers per package 7 Switching voltage (max) (V) 50 Output voltage (max) (V) 50 Peak output current (A) 0.5 Delay time (typ) (ns) 1000 Input compatibility CMOS Vol at lowest spec current (typ) (mV) 900 Iout/ch (max) (mA) 500 Iout_off (typ) (µA) 50 Rating Automotive Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 0.5 Device type Low-side switches Function Automotive load dump compatibility, Inductive load compatibility
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • 500-mA-Rated Collector Current (Single Output)
  • High-Voltage Outputs: 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications
  • 500-mA-Rated Collector Current (Single Output)
  • High-Voltage Outputs: 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications

The ULx200xA devices are high-voltage, high-current Darlington transistor arrays. Each consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads.

The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers. For 100-V (otherwise interchangeable) versions of the ULx2003A devices, see the SLRS023 data sheet for the SN75468 and SN75469 devices.

The ULN2002A device is designed specifically for use with 14-V to 25-V PMOS devices. Each input of this device has a Zener diode and resistor in series to control the input current to a safe limit. The ULx2003A devices have a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.

The ULx2004A devices have a 10.5-kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6 V to 15 V. The required input current of the ULx2004A device is below that of the ULx2003A devices, and the required voltage is less than that required by the ULN2002A device.

.

.

.

The ULx200xA devices are high-voltage, high-current Darlington transistor arrays. Each consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads.

The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers. For 100-V (otherwise interchangeable) versions of the ULx2003A devices, see the SLRS023 data sheet for the SN75468 and SN75469 devices.

The ULN2002A device is designed specifically for use with 14-V to 25-V PMOS devices. Each input of this device has a Zener diode and resistor in series to control the input current to a safe limit. The ULx2003A devices have a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.

The ULx2004A devices have a 10.5-kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6 V to 15 V. The required input current of the ULx2004A device is below that of the ULx2003A devices, and the required voltage is less than that required by the ULN2002A device.

.

.

.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ULN2004A ACTIVE 50-V, 7-ch darlington transistor array with 15-V input capability, -20C to 70C Lower temperature rating (-40C to 70C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ULN200x, ULQ200x High-Voltage, High-Current Darlington Transistor Arrays datasheet (Rev. R) PDF | HTML 12 Feb 2024
Application note Stepper Motor Driving with Peripheral Drivers (Rev. A) PDF | HTML 02 Dec 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
PDIP (N) 16 View options
SOIC (D) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos