SGLS148E December   2002  – December 2015 ULQ2003A-Q1 , ULQ2004A-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics, ULQ2003AT and ULQ2003AQ
    6. 6.6 Electrical Characteristics, ULQ2004AT
    7. 6.7 Switching Characteristics, ULQ2003A and ULQ2004A
    8. 6.8 Dissipation Ratings
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Inductive Load Drive
      2. 8.4.2 Resistive Load Drive
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Drive Current
        2. 9.2.2.2 Low-Level Output Voltage
        3. 9.2.2.3 Power Dissipation and Temperature
      3. 9.2.3 Application Curve
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 500-mA-Rated Collector Current (Single Output)
  • High-Voltage Outputs: 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications

2 Applications

  • Relay Drivers
  • Stepper and DC Brushed Motor Drivers
  • Lamp Drivers
  • Display Drivers (LED and Gas Discharge)
  • Line Drivers
  • Logic Buffers

3 Description

The ULQ200xA-Q1 devices are high-voltage high-current Darlington transistor arrays. Each consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability.

The ULQ2003A-Q1 has a 2.7-kΩ series base resistor for each Darlington pair, for operation directly with TTL or 5-V CMOS devices. The ULQ2004A-Q1 has a 10.5-kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6 V to 15 V. The required input current of the ULQ2004A-Q1 is below that of the ULQ2003A-Q1.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ULQ2003A-Q1 SOIC (16) 9.90 mm x 3.90 mm
TSSOP (16) 5.00 mm x 4.40 mm
ULQ2004A-Q1 SOIC (16) 9.90 mm x 3.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Block Diagram

ULQ2003A-Q1 ULQ2004A-Q1 ld_gls148.gif