VSP3100 14-bit, 10 MSPS 3-Channel AFE for CCD/CMOS/CIS Sensors | TI.com

VSP3100
This product continues to be in production to support existing customers.
14-bit, 10 MSPS 3-Channel AFE for CCD/CMOS/CIS Sensors

14-bit, 10 MSPS 3-Channel AFE for CCD/CMOS/CIS Sensors - VSP3100
Datasheet
 

This product is not recommended for new designs.

Replaced By VSP5610 – The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The VSP3100 is a complete CCD/CIS image proces-sor which operates from a single +5V supply.

This complete image processor includes three Corre-lated Double Samplers (CDS) and Programmable Gain Amplifiers (PGA) to process CCD signals.

These three channel inputs also allow Contact Image Sensor (CIS) inputs.

The VSP3100 is an interface compatible with the VSP3000 which is 12-bit one-chip product.

The VSP3100 can be operated from 0°C to +85°C and is available in an LQFP-48 package.

Features

  • INTEGRATED TRIPLE-CORRELATED DOUBLE SAMPLER
  • OPERATION MODE SELECTABLE:
  • PROGRAMMABLE GAIN AMPLIFIER:
  • SELECTABLE OUTPUT MODES:
  • OFFSET CONTROL RANGE: ±400mV
  • +3V, +5V Digital Output
  • LOW POWER: 450mW (typ)
  • LQFP-48 SURFACE-MOUNT PACKAGE