The certified WiLink™ 8 module from TI offers high throughput and extended range along with Wi-Fi® and Bluetooth® coexistence (WL1835MOD only) in a power-optimized design. The WL18x5MOD device is a 2.4-GHz module, two antenna solution. The device is FCC, IC, ETSI/CE, and TELEC certified for AP and client. TI offers drivers for high-level operating systems such as Linux®and Android™. Additional drivers, such as WinCE and RTOS, which includes QNX, Nucleus, ThreadX, and FreeRTOS, are supported through third parties.
All trademarks are the property of their respective owners.
Processor |
Technology |
Throughput (Max) (Mbps) |
Wi-Fi RX sensitivity (dBm) |
Wi-Fi TX current (mA) |
Operating temperature range (C) |
Package (mm) |
WL1801MOD | WL1805MOD | WL1807MOD | WL1831MOD | WL1835MOD | WL1837MOD |
---|---|---|---|---|---|
External MPU | External MPU | External MPU | External MPU | External MPU | External MPU |
Wi-Fi | Wi-Fi | Wi-Fi |
Bluetooth low energy Wi-Fi |
Bluetooth low energy Wi-Fi |
Bluetooth low energy Wi-Fi |
100 | 100 | 100 | 100 | 100 | 100 |
-96 | -96 | -96 | -96 | -96 | -96 |
247 | 247 | 238 | 247 | 247 | 238 |
-20 to 70 | -20 to 70 | -40 to 85 | -20 to 70 | -20 to 70 | -40 to 85 |
MOC (100 pin LGA Module) | MOC (100 pin LGA Module) | MOC (100 pin LGA Module) | MOC (100 pin LGA Module) | MOC (100 pin LGA Module) | MOC (100 pin LGA Module) |
Order now | Order now | Order now | Order now | Order now | Order now |