XIO2200A x1 PCI Express to 1394a OHCI and 2-Port PHY | TI.com

XIO2200A
This product is in the process of being discontinued. Customers may still purchase limited quantities by contacting their TI sales representative or authorized distributor. Please review TI’s obsolescence policy for details on placing final orders and receiving final shipments.
x1 PCI Express to 1394a OHCI and 2-Port PHY

 

This product is being discontinued. Orders for life buy purchases are available

Replaced By XIO2213B – The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The XIO2213B is feature upgrade to the XIO2200A that supports 1394b in addition to 1394a.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The XIO2200A is a single-function PCI Express to PCI translation bridge where the PCI bus interface is internally connected to a 1394a open host controller link-layer controller with a two-port 1394a PHY. The PCI-Express to PCI translation bridge is fully compatible with the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. Also, the bridge supports the standard PCI-to-PCI bridge programming model. The 1394a OHCI controller function is fully compatible with IEEE Standard 1394a-2000 and the latest 1394 Open Host Controller Interface (OHCI) Specification.

For downstream traffic, the PCI Express to PCI translation bridge simultaneously supports up to eight posted and four nonposted transactions for each enabled virtual channel (VC). For upstream traffic, up to six posted and four nonposted transactions are simultaneously supported for each VC.

The PCI Express interface supports a x1 link operating at full 250 MB/s packet throughput in each direction simultaneously. Two independent VCs are supported. The second VC is optimized for isochronous traffic types and quality-of-service (QoS) applications. Also, the bridge supports the advanced error reporting capability including ECRC as defined in the PCI Express Base Specification, Revision 1.0a. Supplemental firmware or software is required to fully utilize both of these features.

Robust pipeline architecture is implemented to minimize system latency across the bridge. If parity errors are detected, then packet poisoning is supported for both upstream and downstream operations.

Deep FIFOs are provided to buffer 1394 data and accommodate large host bus latencies. The bridge provides physical write posting and a highly tuned physical data path for SBP-2 performance. The bridge is capable of transferring data between the PCI Express bus and the 1394 bus at 100M bits/s, 200M bits/s, and 400M bits/s. The bridge provides two 1394 ports that have separate cable bias (TPBIAS). The bridge also supports the IEEE Std 1394a-2000 power-down features for battery-operated applications and arbitration enhancements.

As required by the 1394 Open Host Controller Interface Specification and IEEE Std 1394a-2000, internal control registers are memory-mapped and nonprefetchable. This configuration header is accessed through configuration cycles specified by PCI Express, and it provides plug-and-play (PnP) compatibility.

The PHY-layer provides the digital and analog transceiver functions needed to implement a two-port node in a cable-based 1394 network. Each cable port incorporates two differential line transceivers. The transceivers include circuitry to monitor the line conditions as needed for determining connection status, for initialization and arbitration, and for packet reception and transmission. An external 2-wire serial EEPROM interface is provided to load the global unique ID for the 1394 fabric.

Power management (PM) features include active state link PM, PME mechanisms, the beacon and wake protocols, and all conventional PCI D-states. If the active state link PM is enabled, then the link automatically saves power when idle using the L0s and L1 states. PM active state NAK, PM PME, and PME-to-ACK messages are supported.

Eight general-purpose inputs and outputs (GPIOs), configured through accesses to the PCI Express configuration space, allow for further system control and customization.

Features

  • Full x1 PCI Express Throughput
  • Fully Compliant with PCI Express to PCI/PCI-X Bridge
    Specification, Revision 1.0
  • Fully Compliant with PCI Express Base Specification, Revision 1.0a
  • Fully Compliant with PCI Local Bus Specification, Revision 2.3
  • A Second Virtual Channel for Quality-of-Service and Isochronous
    Applications
  • Advanced PCI Isochronous Windows for Memory Space Mapping to a Specified
    Traffic Class
  • Utilizes 100-MHz Differential PCI Express Common Reference Clock
    or 125-MHz Single-Ended Reference Clock
  • Fully Compliant With Provisions of IEEE Std 1394-1995 for a
    High-Performance Serial Bus and IEEE Std 1394a-2000.
  • Fully Compliant with 1394 Open Host Controller Interface
    Specification, Revision 1.1
  • Full IEEE Std 1394a-2000 Support Includes: Connection Debounce, Arbitrated Short Reset, Multispeed Concatenation, Arbitration
    Acceleration, Fly-by Concatenation, and Port Disable/Suspend/Resume
  • Two IEEE Std 1394a-2000 Fully Compliant Cable Ports at 100M Bits/s,
    200M Bits/s, and 400M Bits/s
  • Cable Ports Monitor Line Conditions for Active Connection To Remote Node
  • Cable Power Presence Monitoring
  • EEPROM Configuration Support to Load the Global Unique ID for the 1394 Fabric
  • Wake Event and Beacon Support
  • Support for D1, D2, D3hot, and D3cold
  • Active State Link Power Management Saves Power When Packet Activity on the
    PCI Express Link is Idle, Using Both L0s and L1 States
  • Integrated AUX Power Switch Drains VAUX Power Only When Main Power Is Off
  • Eight 3.3-V, Multifunction, General-Purpose I/O Terminals
  • Compact Footprint, 176-Ball, GGW MicroStar™ BGA, Lead-Free 176-Ball, ZGW
    MicroStar™ BGA, or Lead-Free 175-ball, ZHH MicroStar™ BGA

TI, OHCI-Lynx, and MicroStar BGA are trademarks of Texas Instruments Incorporated.
PCI Express is trademark of PCI-SIG.
Other trademarks are the property of their respective owners.