XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization | TI.com

XTR105 (ACTIVE) 4-20mA Current Transmitter with Sensor Excitation and Linearization

 

Recommended alternative parts

  • XTR112  -  2 matched 250uA current sources instead of 800uA sources.
  • XTR108  -  More programmable. 2 matched 500uA current sources instead of 800uA sources. Also includes 5V regulator.
  • XTR101  -  11.6V to 40V supply instead of 7.5V to 36V. 2 matched 1mA current sources instead of 800uA sources.

Description

The XTR105 is a monolithic 4-20mA, 2-wire current transmitter with two precision current sources. It provides complete current excitation for platinum RTD temperature sensors and bridges, instrumentation amplifiers, and current output circuitry on a single integrated circuit.

Versatile linearization circuitry provides a 2nd-order correction to the RTD, typically achieving a 40:1 improvement in linearity.

Instrumentation amplifier gain can be configured for a wide range of temperature or pressure measurements. Total unadjusted error of the complete current transmitter is low enough to permit use without adjustment in many applications. This includes zero output current drift, span drift, and nonlinearity. The XTR105 operates on loop power-supply voltages down to 7.5V.

The XTR105 is available in DIP-14 and SO-14 surface-mount packages and is specified for the –40°C to +85°C industrial temperature range.

Features

  • LOW UNADJUSTED ERROR
  • TWO PRECISION CURRENT SOURCES: 800 µA each
  • LINEARIZATION
  • 2-OR 3-WIRE RTD OPERATION
  • LOW OFFSET DRIFT: 0.4 µV/°C
  • LOW OUTPUT CURRENT NOISE: 30NAPP
  • HIGH PSR: 110dB minimum
  • HIGH CMR: 86dB minimum
  • WIDE SUPPLY RANGE: 7.5V to 36V
  • DIP-14 AND SO-14 PACKAGES
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • FACTORY AUTOMATION
    • SCADA REMOTE DATA ACQUISITION
    • REMOTE TEMPERATURE AND PRESSURE TRANSDUCERS

All trademarks are the property of their respective owners.

Parametrics

Compare all products in 4-20mA signal conditioners Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Offset voltage drift (+/-) (Max) (uV/degrees celsius) Offset voltage (+/-) (Max) (uV) Package Group Package size: mm2:W x L (PKG)
XTR105 Order now 7.5     36     1.5     25     PDIP | 14
SOIC | 14    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)