XTR111 Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistror set I/O ratio</ | TI.com

XTR111
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistror set I/O ratio

 

Recommended alternative parts

  • XTR300  -  XTR300 is much more flexible providing bipolar voltage or current output and sophisticated diagnostic functions and logic control. It also needs dual supply.
  • XTR110  -  The XTR110 has a 10V reference instead of a voltage regulator and has internal resistors that create an internal 4mA offset shift.

Description

The XTR111 is a precision voltage-to-current converter designed for the standard 0mA–20mA or 4mA–20mA analog signals, and can source up to 36mA. The ratio between input voltage and output current is set by the single resistor RSET. The circuit can also be modified for voltage output.

An external P-MOSFET transistor ensures high output resistance and a broad compliance voltage range that extends from 2V below the supply voltage, VVSP, to voltages well below GND.

The adjustable 3V to 15V sub-regulator output provides the supply voltage for additional circuitry.

The XTR111 is available in MSOP and DFN surface-mount packages.

Features

  • EASY-TO-DESIGN INPUT/OUTPUT RANGES: 0mA–20mA, 4mA–20mA, 5mA–25mA AND VOLTAGE OUTPUTS
  • NONLINEARITY: 0.002%
  • LOW OFFSET DRIFT: 1µV/°C
  • ACCURACY: 0.015%
  • SINGLE-SUPPLY OPERATION
  • WIDE SUPPLY RANGE: 7V to 44V
  • OUTPUT ERROR FLAG (EF)
  • OUTPUT DISABLE (OD)
  • ADJUSTABLE VOLTAGE REGULATOR:
    3V to 15V
  • APPLICATIONS
    • UNIVERSAL VOLTAGE-CONTROLLED CURRENT SOURCE
    • CURRENT OR VOLTAGE OUTPUT FOR 3-WIRE SENSOR SYSTEMS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • CURRENT-MODE SENSOR EXCITATION

    All trademarks are the property of their respective owners.

    Parametrics

    Compare all products in 4-20mA signal conditioners Email Download to Excel
    Part number Order Vs (Min) (V) Vs (Max) (V) Offset voltage (+/-) (Max) (uV) Package Group Package size: mm2:W x L (PKG)
    XTR111 Order now 8     40     1500     HVSSOP | 10
    VSON | 10    
    10HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 10)
    10VSON: 9 mm2: 3 x 3 (VSON | 10)