XTR116 4-20mA Current Loop Transmitters | TI.com

XTR116 (ACTIVE) 4-20mA Current Loop Transmitters

 

Recommended alternative parts

  • XTR115  -  On-chip 2.5V voltage reference instead of 4.096V reference.
  • XTR117  -  Lower supply current. Wider supply range. Does not include voltage reference.
  • XTR106  -  Includes 2.5V and 5V voltage reference. 5.1V regulator instead of 5V.

Description

The XTR115 and XTR116 are precision current output converters designed to transmit analog 4-to-20mA signals over an industry standard current loop. They provide accurate current scaling and output current limit functions.

The on-chip voltage regulator (5V) can be used to power external circuitry. A precision on-chip VREF (2.5V for XTR115 and 4.096V for XTR116) can be used for offsetting or to excite transducers. A current return pin (IRET) senses any current used in external circuitry to assure an accurate control of the output current.

The XTR115 is a fundamental building block of smart sensors using 4-to-20mA current transmission.

The XTR115 and XTR116 are specified for operation over the extended industrial temperature range, -40°C to +85°C.

Features

  • LOW QUIESCENT CURRENT: 200µA
  • 5V REGULATOR FOR EXTERNAL CIRCUITS
  • V REF FOR SENSOR EXCITATION:
       XTR115: 2.5V
       XTR116: 4.096V
  • LOW SPAN ERROR: 0.05%
  • LOW NONLINEARITY ERROR: 0.003%
  • WIDE LOOP SUPPLY RANGE: 7.5V to 36V
  • SO-8 PACKAGE
  • APPLICATIONS
    • 2-WIRE, 4-20mA CURRENT LOOP TRANSMITTER
    • SMART TRANSMITTER
    • INDUSTRIAL PROCESS CONTROL
    • TEST SYSTEMS
    • COMPATIBLE WITH HART MODEM
    • CURRENT AMPLIFIER
    • VOLTAGE-TO-CURRENT AMPLIFIER

All trademarks are the property of their respective owners.

Parametrics

Compare all products in 4-20mA signal conditioners Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Offset voltage drift (+/-) (Max) (uV/degrees celsius) Offset voltage (+/-) (Max) (uV) Package Group Package size: mm2:W x L (PKG)
XTR116 Order now 7.5     36     3     250     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
XTR115 Order now 7.5     36     3     250     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)