XTR117 XTR117 4-20mA Current Loop Transmitter | TI.com

XTR117 (ACTIVE)

XTR117 4-20mA Current Loop Transmitter

XTR117 4-20mA Current Loop Transmitter - XTR117
Datasheet
 

Recommended alternative parts

  • XTR115  -  Also includes on-chip 2.5V voltage reference for excitation.
  • XTR116  -  Also includes on-chip 4.096V voltage reference for excitation.
  • XTR106  -  Also includes 2.5V and 5V voltage references. 5.1V regulator instead of 5V.

Special note

See how the XTR117 and other TI products combine to create a unique Chemical/Gas detector solution

Features

  • LOW QUIESCENT CURRENT: 130µA
  • 5V REGULATOR FOR EXTERNAL CIRCUITS
  • LOW SPAN ERROR: 0.05%
  • LOW NONLINEARITY ERROR: 0.003%
  • WIDE-LOOP SUPPLY RANGE: 7.5V to 40V
  • MSOP-8 AND DFN-8 PACKAGES

Parametrics

Compare all products in 4-20mA signal conditioners Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Offset voltage drift (+/-) (Max) (uV/degrees celsius) Offset voltage (+/-) (Max) (uV) Package Group Package size: mm2:W x L (PKG)
XTR117 Order now 7.5     40     6     500     SON | 8
VSSOP | 8    
See datasheet (SON)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)