Datasheet
- ADC08100 8-Bit, 20 Msps to 100 Msps, 1.3 mW/Msps A/D Converter (Rev. I)
(PDF , 1254 KB) 02 May 2013 - View All Technical Documents
Device Uses
- Flat Panel Displays
- Projection Systems
- Set-top Boxes
- Battery-powered Instruments
- Communications
- Medical Scan Converters
- X-ray Imaging
- High Speed Viterbi Decoders
- Astronomy
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADC08100CIMTC | ACTIVE | -40 to 85 | 4.33 | 1ku | TSSOP (PW) | 24 | View | 61 | TUBE | 331 | For lead times contact TI Authorized Distributor or local TI sales office | | ADC08100CIMTC/NOPB | ACTIVE | -40 to 85 | 4.33 | 1ku | TSSOP (PW) | 24 | View | 61 | TUBE | 684 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADC08100CIMTCX/NOPB | ACTIVE | -40 to 85 | 4.33 | 1ku | TSSOP (PW) | 24 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC08060 | 8-Bit, 20 MSPS to 60 MSPS, 1.3 mW/MSPS A/D Converter with Internal Sample-and-Hold | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For 60 Msps |
| ADC08200 | 8-Bit, 20 Msps to 200 Msps, Low Power A/D Converter with Internal Sample-and-Hold | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For 200 Msps |
| ADC08B200 | 8-Bit, 200 MSPS A/D Converter with Capture Buffer | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For Buffered Version (up To 200 Msps) |
| ADC08B200-Q1 | 8-Bit, 200 MSPS A/D Converter with Capture Buffer | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For Buffered Version (up To 200 Msps) |
| ADC08L060 | 8-Bit, 10 MSPS to 60 MSPS, 0.65 mW/MSPS A/D Converter with Internal Sample-and-Hold | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For Low Power 60 Msps |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1254 | 02 May 2013 |
Tools & Software
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 