Datasheet
- ADC081500 High Performance, Low Power, 8-Bit, 1.5 GSPS A/D Converter (Rev. G)
(PDF , 1003 KB) 18 Apr 2013 - View All Technical Documents
Device Uses
- Direct RF Down Conversion
- Digital Oscilloscopes
- Satellite Set-Top Boxes
- Communications Systems
- Test Instrumentation
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADC081500CIYB/NOPB | ACTIVE | -40 to 85 | 266.00 | 1ku | HLQFP (NNB) | 128 | View | 60 | 26 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC081000 | High Performance, Low Power 8-Bit, 1 GSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | For 1 Gsps Version |
| ADC083000 | 8-Bit, 3 GSPS, High Performance, Low Power A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | For Single Device Faster Sample Rate (3.0 Gsps) |
| ADC08500 | High Performance, Low Power 8-Bit, 500 MSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For 500 Msps Version |
| ADC08D1500 | High Performance, Low Power, Dual 8-Bit, 1.5 GSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | For Dual Version |
| LMH6555 | Low Distortion 1.2 GHz Differential Driver | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | For Analog Input Amplifier / Single-Ended To Differential Conversion |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1003 | 18 Apr 2013 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1385 | 07 Nov 2012 | 4,384 | ||
| 2045 | 16 May 2012 | 3,586 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADC081500 IBIS Model | IBIS Model | ZIP | 9 KB | 14 Jan 2012 | 142 views |
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION4 | Application Software & Frameworks |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 