Datasheet
- ADC083000 8-Bit, 3 GSPS, High Performance, Low Power A/D Converter (Rev. N)
(PDF , 955 KB) 06 Jul 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADC083000CIYB | ACTIVE | 686.00 | 1ku | HLQFP (NNB) | 128 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADC083000CIYB/NOPB | ACTIVE | -40 to 85 | 686.00 | 1ku | HLQFP (NNB) | 128 | View | 60 | 352 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC08B3000 | 8-Bit, 3 GSPS, High Performance, Low Power A/D Converter with 4K Buffer | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | With Integrated 4K Byte FIFO |
| ADC08D1500 | High Performance, Low Power, Dual 8-Bit, 1.5 GSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | For 1.5 Gsps Sample Rate |
| LMH6555 | Low Distortion 1.2 GHz Differential Driver | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | For Analog Input Amplifier / Single-Ended To Differential Conversion |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 955 | 06 Jul 2009 |
External Articles (3)
| Title | Date |
|---|---|
| Taking the Mystery out of Gigahertz, Gigasample & Gigabit Systems Design | 11 Apr 2012 |
| Solutions for Time Interleaving Ultra-high-speed ADCs at the PCB Level | 24 Jan 2012 |
| Taking the 'Black Magic' Out of RF Design | 24 Jan 2012 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADC083000 IBIS Model | IBIS Model | ZIP | 9 KB | 14 Jan 2012 | 160 views |
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION4 | Application Software & Frameworks |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 