Datasheet
- ADC088S102 8-Channel, 500 kSPS to 1 MSPS, 8-Bit A/D Converter (Rev. B)
(PDF , 1092 KB) 25 Mar 2013 - View All Technical Documents
Device Uses
- Automotive Navigation
- Portable Systems
- Medical Instruments
- Mobile Communications
- Instrumentation and Control Systems
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADC088S102CIMT | ACTIVE | -40 to 105 | 1.50 | 1ku | TSSOP (PW) | 16 | View | 92 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADC088S102CIMT/NOPB | ACTIVE | -40 to 105 | 1.50 | 1ku | TSSOP (PW) | 16 | View | 92 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADC088S102CIMTX | ACTIVE | -40 to 105 | 1.50 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADC088S102CIMTX/NOPB | ACTIVE | -40 to 105 | 1.50 | 1ku | TSSOP (PW) | 16 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC088S022 | 8-Channel, 50 ksps to 200 ksps, 8-Bit A/D Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | For Speeds From 50Ksps To 200Ksps |
| ADC088S052 | 8-Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | For Speeds From 200Ksps To 500Ksps |
| ADC108S102 | 8-Channel, 500 kSPS to 1 MSPS, 10-Bit A/D Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | For 10 Bits |
| ADC128S102 | 8-Channel, 500 ksps to 1 Msps, 12-Bit A/D Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | For 12 Bits |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1092 | 25 Mar 2013 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION4 | Application Software & Frameworks |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 