Datasheet
- ADC08B200 / ADC08B200Q 8-Bit, 200 MSPS A/D Converter with Capture Buffer (Rev. F)
(PDF , 819 KB) 02 Apr 2013 - View All Technical Documents
Device Uses
- Laser Ranging
- RADAR
- Pulse Capturing
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADC08B200QCIVS/NOPB | ACTIVE | -40 to 105 | 19.70 | 1ku | TQFP (PFB) | 48 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC08060 | 8-Bit, 20 MSPS to 60 MSPS, 1.3 mW/MSPS A/D Converter with Internal Sample-and-Hold | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For 60 Msps |
| ADC08100 | 8-Bit, 20 Msps to 100 Msps, 1.3 mW/Msps A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For 100 Msps |
| ADC08200 | 8-Bit, 20 Msps to 200 Msps, Low Power A/D Converter with Internal Sample-and-Hold | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Non-Buffered Version |
| ADC08B200 | 8-Bit, 200 MSPS A/D Converter with Capture Buffer | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADC08500 | High Performance, Low Power 8-Bit, 500 MSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For Faster Sample Rate |
| ADC08L060 | 8-Bit, 10 MSPS to 60 MSPS, 0.65 mW/MSPS A/D Converter with Internal Sample-and-Hold | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For Low Power 60 Msps |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 819 | 02 Apr 2013 |
Tools & Software
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 