Datasheet
- ADC08D1000 High Performance, Low Power, Dual 8-Bit, 1 GSPS A/D Converter (Rev. H)
(PDF , 1106 KB) 18 Apr 2013 - View All Technical Documents
Device Uses
- Direct RF Down Conversion
- Digital Oscilloscopes
- Satellite Set-top boxes
- Communications Systems
- Test Instrumentation
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | ADC08D1000CIYB | NRND | -40 to 85 | 265.00 | 1ku | HLQFP (NNB) | 128 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADC08D1000CIYB/NOPB | NRND | -40 to 85 | 265.00 | 1ku | HLQFP (NNB) | 128 | View | 60 | 223 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC081000 | High Performance, Low Power 8-Bit, 1 GSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | For A Single Version |
| ADC08D1500 | High Performance, Low Power, Dual 8-Bit, 1.5 GSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | For A 1.5 Gsps Version |
| ADC08D500 | High Performance, Low Power, Dual 8-Bit, 500 MSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | For A 500 Msps Version |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1106 | 18 Apr 2013 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 680 | 02 Aug 2007 | 960 | |||
| 435 | 24 Mar 2006 | 947 | |||
| 1855 | 18 Oct 2005 | 584 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADC08D1000 IBIS Model | IBIS Model | ZIP | 28 KB | 14 Jan 2012 | 84 views |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 