ADC08D1520
(ACTIVE) Low Power, 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS A/D Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Direct RF Down Conversion
  • Digital Oscilloscopes
  • Satellite Set-top boxes
  • Communications Systems
  • Test Instrumentation


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor ADC08D1520CIYB ACTIVE -40 to 85 582.00 | 1ku HLQFP (NNB) | 128   60 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
ADC08D1520CIYB/NOPB ACTIVE -40 to 85 582.00 | 1ku HLQFP (NNB) | 128 View 60 175 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADC081500   High Performance, Low Power, 8-Bit, 1.5 GSPS A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS)    For Single Device, Same Sample Rate  
ADC083000   8-Bit, 3 GSPS, High Performance, Low Power A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS)    For Single Device, Higher Sample Rate And Input Bandwidth  
ADC08D1020   Low Power, 8-Bit, Dual 1.0 GSPS or Single 2.0 GSPS A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS)    For Lower Sample Rate (1000 Msps)  
ADC08D1520QML-SP   Low Power, 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS)    Space Qualified Version  
LMH6551   Differential, High Speed Op Amp   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER    For Analog Input Amplifier / Single-Ended To Differential Conversion  

Technical Documents

Datasheet (1)

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 1167 17 Mar 2007 772

User Guides (1)

Title Type Size (KB) Date Views
PDF 1989 22 Aug 2012 747

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 2045 16 May 2012 3,586

More Literature (1)

Title Type Size (KB) Date Views
ZIP 15156 20 Sep 2012 282

External Articles (1)

Tools & Software

Design Kits & Evaluation Modules (1)

Software (1)

Name Part# Type
Data Acquisition and Analysis Software WAVEVISION5 Application Software & Frameworks

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here