Datasheet
- ADC08D1520QML Low Power, 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS A/D Converter (Rev. O)
(PDF , 1174 KB) 19 Mar 2013 - View All Technical Documents
Device Uses
- Direct RF Down Conversion
- Digital Oscilloscopes
- Communications Systems
- Test Instrumentation
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Distributor Inventory | TI 1k Lead Time | Call Local Sales Office | Contact Distributor | ADC08D1520WGFQV | ACTIVE | -55 to 125 | Contact Distributor | CFP (NBC) | 128 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Call Local Sales Office | Contact Distributor | ADC08D1520WGMPR | ACTIVE | 25 | Contact Distributor | CFP (NBC) | 128 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1174 | 19 Mar 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 429 | 04 May 2012 | 571 | |||
| 1990 | 04 May 2012 | 565 | |||
| 352 | 04 May 2012 | 558 | |||
| 654 | 04 May 2012 | 529 | |||
| 1167 | 17 Mar 2007 | 772 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADC08D1520QML IBIS Model | IBIS Model | ZIP | 19 KB | 14 Jan 2012 | 169 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS Signal Acquisition Evaluation Board | ADC08D1520CVAL | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 