Datasheet
- ADC08D500 High Performance, Low Power, Dual 8-Bit, 500 MSPS A/D Converter (Rev. F)
(PDF , 916 KB) 18 Apr 2013 - View All Technical Documents
Device Uses
- Direct RF Down Conversion
- Digital Oscilloscopes
- Satellite Set-Top Boxes
- Communications Systems
- Test Instrumentation
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADC08D500CIYB | ACTIVE | -40 to 85 | 137.00 | 1ku | HLQFP (NNB) | 128 | 60 | 9 | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | ADC08D500CIYB/NOPB | ACTIVE | -40 to 85 | 137.00 | 1ku | HLQFP (NNB) | 128 | View | 60 | 29 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC08200 | 8-Bit, 20 Msps to 200 Msps, Low Power A/D Converter with Internal Sample-and-Hold | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For Single 200 Msps |
| ADC08500 | High Performance, Low Power 8-Bit, 500 MSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For Single Version |
| ADC08B200 | 8-Bit, 200 MSPS A/D Converter with Capture Buffer | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For Single 200 Mspswith Buffer |
| ADC08B200-Q1 | 8-Bit, 200 MSPS A/D Converter with Capture Buffer | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | For Single 200 Mspswith Buffer |
| ADC08D1000 | High Performance, Low Power, Dual 8-Bit, 1 GSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | For 1.0 Gsps Version |
| ADC08D1500 | High Performance, Low Power, Dual 8-Bit, 1.5 GSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | For 1.5 Gsps Version |
| LMH6518 | 900 MHz, Digitally Controlled, Variable Gain Amplifier | PGA/VGA - VARIABLE GAIN AMPLIFIER | Data Acquisition / Oscilloscope Front End |
| LMH6555 | Low Distortion 1.2 GHz Differential Driver | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | For Analog Input Amplifier / Single-Ended To Differential Conversion |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 916 | 18 Apr 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 680 | 02 Aug 2007 | 954 | |||
| 435 | 24 Mar 2006 | 946 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1385 | 07 Nov 2012 | 4,384 | ||
| 2045 | 16 May 2012 | 3,586 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| High Performance, Low Power, Dual 8-Bit, 500 MSPS A D Converter | ADC08D500DEV | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION4 | Application Software & Frameworks |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 