The ADC101C021 is a low-power, monolithic, 10-bit, analog-to-digital converter (ADC) that
operates from a +2.7 to 5.5V supply. The converter is based on a successive approximation register
architecture with an internal track-and-hold circuit that can handle input frequencies up to 11MHz.
The ADC101C021 operates from a single supply which also serves as the reference. The device
features an I2C-compatible serial interface that operates in all three
speed modes, including high speed mode (3.4MHz).
The ADC's Alert feature provides an interrupt that is activated when the analog input
violates a programmable upper or lower limit value. The device features an automatic conversion
mode, which frees up the controller and I2C interface. In this mode, the
ADC continuously monitors the analog input for an "out-of-range" condition and provides an
interrupt if the measured voltage goes out-of-range.
The ADC101C021 comes in two packages: a small SOT-6 package with an alert output, and an
VSSOP-8 package with an alert output and two address selection inputs. The ADC101C027 comes in a
small SOT-6 package with an address selection input. The ADC101C027 provides three pin-selectable
addresses while the VSSOP-8 version of the ADC101C021 provides nine pin-selectable addresses.
Pin-compatible alternatives to the SOT-6 options are available with additional address
options.
Normal power consumption using a +3V or +5V supply is 0.26mW or 0.78mW, respectively.
The automatic power-down feature reduces the power consumption to less than 1µW while not
converting. Operation over the industrial temperature range of −40°C to +105°C is guaranteed. Their
low power consumption and small packages make this family of ADCs an excellent choice for use in
battery operated equipment.
The ADC101C021 and ADC101C027 are part of a family of pin-compatible ADCs that also
provide 12 and 8 bit resolution. For 12-bit ADCs see the ADC121C021 and ADC121C027. For 8-bit ADCs
see the ADC081C021 and ADC081C027.
The ADC101C021 is a low-power, monolithic, 10-bit, analog-to-digital converter (ADC) that
operates from a +2.7 to 5.5V supply. The converter is based on a successive approximation register
architecture with an internal track-and-hold circuit that can handle input frequencies up to 11MHz.
The ADC101C021 operates from a single supply which also serves as the reference. The device
features an I2C-compatible serial interface that operates in all three
speed modes, including high speed mode (3.4MHz).
The ADC's Alert feature provides an interrupt that is activated when the analog input
violates a programmable upper or lower limit value. The device features an automatic conversion
mode, which frees up the controller and I2C interface. In this mode, the
ADC continuously monitors the analog input for an "out-of-range" condition and provides an
interrupt if the measured voltage goes out-of-range.
The ADC101C021 comes in two packages: a small SOT-6 package with an alert output, and an
VSSOP-8 package with an alert output and two address selection inputs. The ADC101C027 comes in a
small SOT-6 package with an address selection input. The ADC101C027 provides three pin-selectable
addresses while the VSSOP-8 version of the ADC101C021 provides nine pin-selectable addresses.
Pin-compatible alternatives to the SOT-6 options are available with additional address
options.
Normal power consumption using a +3V or +5V supply is 0.26mW or 0.78mW, respectively.
The automatic power-down feature reduces the power consumption to less than 1µW while not
converting. Operation over the industrial temperature range of −40°C to +105°C is guaranteed. Their
low power consumption and small packages make this family of ADCs an excellent choice for use in
battery operated equipment.
The ADC101C021 and ADC101C027 are part of a family of pin-compatible ADCs that also
provide 12 and 8 bit resolution. For 12-bit ADCs see the ADC121C021 and ADC121C027. For 8-bit ADCs
see the ADC081C021 and ADC081C027.