Datasheet
- ADC10D1000QML Low Power, 10-Bit, Dual 1.0 GSPS or Single 2.0 GSPS A/D Converter (Rev. F)
(PDF , 1265 KB) 12 Apr 2013 - View All Technical Documents
Device Uses
- Data Acquisition Systems
- Wideband Communications
- Direct RF Down Conversion
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Distributor Inventory | TI 1k Lead Time | Call Local Sales Office | Contact Distributor | ADC10D1000CCMLS | ACTIVE | -55 to 125 | Contact Distributor | CPGA (NAA) | 376 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Call Local Sales Office | Contact Distributor | ADC10D1000CCMPR | ACTIVE | 25 | Contact Distributor | CPGA (NAA) | 376 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC08D1520QML-SP | Low Power, 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | Space Version Of 8-bit Single Channel 3 GSPS Or Dual Channel 1.5 GSPS ADC |
| ADC10D1000 | Low Power, 10-Bit, Dual 1.0 GSPS or Single 2.0 GSPS ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | Commercial Grade Version Of Same Part |
| ADC14155QML-SP | 14-Bit, 155 MSPS, 1.1 GHz Bandwidth A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Space Version Of 14-bit 155 MSPS ADC For Narrowband Communications |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1265 | 12 Apr 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 156 | 26 Apr 2013 | 1,224 | |||
| 429 | 07 May 2012 | 586 | |||
| 1688 | 07 May 2012 | 545 | |||
| 1035 | 07 May 2012 | 611 | |||
| 505 | 07 May 2012 | 560 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADC10D1000QML IBIS Model | IBIS Model | ZIP | 42 KB | 14 Jan 2012 | 175 views |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| 10-Bit, Dual 1.0 GSPS / Single 2.0 GSPS Signal Acquisition Evaluation Board | ADC10D1000CVAL | Evaluation Modules & Boards |
| ADC Low Distortion Balun Board | ADC-LD-BB | Evaluation Modules & Boards |
| ADC Wide Band Balun Board | ADC-WB-BB | Evaluation Modules & Boards |
| ADC12D1600CVAL Evaluation Module | ADC12D1600CVAL | Evaluation Modules & Boards |
| TC1 DESIQ Single Balun Board | TC1-DESIQ-SBB | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 