ADC11DV200
(ACTIVE) Dual 11-bit, 200 MSPS Low-Power A/D Converter with Parallel LVDS/CMOS Outputs

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor ADC11DV200CISQ/NOPB ACTIVE -40 to 85 56.00 | 1ku WQFN (NKA) | 60 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
ADC11DV200CISQE/NOPB ACTIVE -40 to 85 56.00 | 1ku WQFN (NKA) | 60 View 250 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor ADC11DV200CISQX/NOPB ACTIVE -40 to 85 56.00 | 1ku WQFN (NKA) | 60 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADC10DV200   Dual 10-bit, 200 MSPS Low-Power A/D Converter with Parallel LVDS/CMOS Outputs   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    Pin Compatible, Lower Resolution Version Of The ADC11DV200  
LMH6517   Low Power, Low Noise IF and Baseband Dual 16 bit ADC Driver With Digitally Controlled Gain   PGA/VGA - VARIABLE GAIN AMPLIFIER    Dual, Low-distortion, High-bandwidth DVGA  
LMH6554   2.8 GHz Ultra Linear Fully Differential Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER    Low-distortion, High-bandwidth Driver  
LMK04031   Low-Noise Clock Jitter Cleaner with Cascaded PLLs   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT    Low-jitter Clock Conditioner With Integrated VCO  
LP3878-ADJ   Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App.   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Low Noise Linear Regulator  

Technical Documents

Datasheet (1)

User Guides (1)

Title Type Size (KB) Date Views
PDF 1144 20 Feb 2012 655

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 1385 07 Nov 2012 4,384

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
The ADC11DV200 is a dual 11-Bit, 200 Msps A/D Converter ADC11DV200EB Evaluation Modules & Boards

Software (1)

Name Part# Type
Data Acquisition and Analysis Software WAVEVISION5 Application Software & Frameworks

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here