ADC12C170
(ACTIVE) 12-Bit, 170 MSPS, 1.1 GHz Bandwidth A/D Converter with CMOS Outputs

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • High IF Sampling Receivers
  • Wireless Base Station Receivers
  • Power Amplifier Linearization
  • Multi-Carrier, Multi-Mode Receivers
  • Test and Measurement Equipment
  • Communications Instrumentation
  • Radar Systems


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact Distributor ADC12C170CISQ/NOPB ACTIVE -40 to 85 33.00 | 1ku WQFN (RHS) | 48 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADC12V170   12-Bit, 170 MSPS, 1.1 GHz Bandwidth A/D Converter with LVDS Outputs   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    LVDS Output Data Version Of The ADC12C170  
ADC14155   14-Bit, 155 MSPS, 1.1 GHz Bandwidth A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    Pin Compatible, Higher Resolution, Lower Speed Version Of The ADC12C170  
LMH6515   600 MHz, Digital Controlled, Variable Gain Amplifier   PGA/VGA - VARIABLE GAIN AMPLIFIER    Low-distortion, High-bandwidth DVGA  
LMH6552   1.5 GHz Fully Differential Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER    Low-distortion, High-bandwidth Driver  
LMK03001   Precision Clock Conditioner with Integrated VCO   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT    Low-jitter Clock Conditioner With Integrated VCO  
LP3878-ADJ   Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App.   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Low Noise Linear Regulator  

Technical Documents

Datasheet (1)

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 1155 26 Apr 2013 573

User Guides (1)

Title Type Size (KB) Date Views
PDF 2331 21 Feb 2012 611

External Articles (1)

Tools & Software

Design Kits & Evaluation Modules (2)

Name Part# Type
ADC12C170 Evaluation Board for Input Frequencies Greater than 170 MHz ADC12C170HFEB Evaluation Modules & Boards
ADC12C170 Evaluation Board for Input Frequencies less than 170 MHz ADC12C170LFEB Evaluation Modules & Boards

Software (1)

Name Part# Type
Data Acquisition and Analysis Software WAVEVISION5 Application Software & Frameworks

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here