Datasheet
- ADC12D1600/1000RF 12-Bit, 3.2/2.0 GSPS RF Sampling ADC (Rev. G)
(PDF , 1639 KB) 12 Apr 2013 - View All Technical Documents
Device Uses
- 3G/4G Wireless Basestation
- Receive Path
- DPD Path
- Wideband Microwave Backhaul
- RF Sampling Software Defined Radio
- Military Communications
- SIGINT
- RADAR / LIDAR
- Wideband Communications
- Consumer RF
- Test and Measurement
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADC12D1000RFIUT | ACTIVE | -40 to 85 | 1549.45 | 100u | BGA (NXA) | 292 | View | 40 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADC12D1000RFIUT/NOPB | ACTIVE | -40 to 85 | 1549.45 | 100u | BGA (NXA) | 292 | View | 40 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC12D1000 | 12-Bit, 1.0/2.0 GSPS Ultra High-Speed ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | 12-bit, 2.0/1.0-GSPS ADC |
| ADC12D1600 | 12-Bit, 2.0/3.2 GSPS Ultra High-Speed ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | 12-bit 3.2/1.6-GSPS ADC |
| ADS5400 | 12-bit, 1000 MSPS ADC with analog input buffer | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | 12-bit, 1000 MSPS ADC with analog input buffer |
| ADC12D1600RF | 12-Bit, 2.0/3.2 GSPS RF sampling ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | RF-Sampling 12-bit 3.2/1.6-GSPS ADC |
| ADC12D1800 | 12-Bit, Single 3.6 GSPS Ultra High-Speed ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | 12-bit 3.6/1.8-GSPS ADC |
| ADC12D1800RF | 12-Bit, 1.8/3.6 GSPS RF sampling ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | RF-Sampling 12-bit 3.6/1.8-GSPS ADC |
| ADC12D500RF | 12-Bit, 500/1000 MSPS RF sampling ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | RF-Sampling 12-bit 1.0/0.5-GSPS ADC |
| ADC12D800RF | 12-Bit, 800/1600 MSPS RF sampling ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | RF-Sampling 12-bit 1.6/0.8-GSPS ADC |
| LMH6521 | High Performance Dual DVGA | PGA/VGA - VARIABLE GAIN AMPLIFIER | High Performance Dual DVGA |
| LMH6554 | 2.8 GHz Ultra Linear Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Wideband Differential Driver |
| LMK04800 | Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Dual Loop PLLs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Low-noise Clock Generator |
| LMX2531 | High Performance Frequency Synthesizer System with Integrated VCO | CLOCKS AND TIMERS - RF SYNTHESIZERS | Low-noise LO Synthesizer |
| LMX2541 | Ultra-Low Noise PLLatinum Frequency Synthesizer with Integrated VCO | CLOCKS AND TIMERS - RF SYNTHESIZERS | Low-noise LO Synthesizer |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1639 | 12 Apr 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1654 | 26 Apr 2013 | 690 | |||
| 156 | 26 Apr 2013 | 1,224 | |||
| 392 | 18 Dec 2012 | 687 | |||
| 60 | 17 May 2012 | 787 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 288 | 16 May 2012 | 671 | ||
| 5518 | 05 Apr 2012 | 1,680 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADC12D1000 IBIS Model | IBIS Model | ZIP | 41 KB | 14 Jan 2012 | 190 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| 12-Bit, Dual 1.6 GSPS or Single 3.2 GSPS A/D Converter Reference Board | ADC12D1600RFRB | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION5 | Application Software & Frameworks |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 