| ADC08D1020
| Low Power, 8-Bit, Dual 1.0 GSPS or Single 2.0 GSPS A/D Converter
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
Higher Speed Dual 8-bit, 1-GSPS ADC
|
| ADC08D1520
| Low Power, 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS A/D Converter
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
Higher Speed Dual 8-bit, 1.5-GSPS ADC
|
| ADC08D500
| High Performance, Low Power, Dual 8-Bit, 500 MSPS A/D Converter
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
Higher Performance Dual 8-bit, 500-MSPS ADC
|
| ADC10D1000
| Low Power, 10-Bit, Dual 1.0 GSPS or Single 2.0 GSPS ADC
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
10-bit ADC Up To 2-GSPS
|
| ADC10D1000QML-SP
| Low Power, 10-Bit, Dual 1.0 GSPS or Single 2.0 GSPS A/D Converter
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
10-bit Dual-channel 1.0GSPS / Single-channel 2.0GSPS Space Grade ADC
|
| ADC10D1500
| Low Power, 10-Bit, Dual 1.5 GSPS or Single 3.0 GSPS ADC
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
10-bit ADC Up To 3-GSPS
|
| ADC12D1000
| 12-Bit, 1.0/2.0 GSPS Ultra High-Speed ADC
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
12-bit, 2.0/1.0-GSPS ADC
|
| ADC12D1000RF
| 12-Bit, 1.0/2.0 GSPS RF sampling ADC
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
RF-Sampling 12-bit, 2.0/1.0-GSPS ADC
|
| ADC12D1600RF
| 12-Bit, 2.0/3.2 GSPS RF sampling ADC
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
RF-Sampling 12-bit 3.2/1.6-GSPS ADC
|
| ADC12D1800
| 12-Bit, Single 3.6 GSPS Ultra High-Speed ADC
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
12-bit 3.6/1.8-GSPS ADC
|
| ADC12D1800RF
| 12-Bit, 1.8/3.6 GSPS RF sampling ADC
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
RF-Sampling 12-bit 3.6/1.8-GSPS ADC
|
| ADC12D500RF
| 12-Bit, 500/1000 MSPS RF sampling ADC
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
RF-Sampling 12-bit 1.0/0.5-GSPS ADC
|
| ADC12D800RF
| 12-Bit, 800/1600 MSPS RF sampling ADC
| ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>=1GSPS)
|
RF-Sampling 12-bit 1.6/0.8-GSPS ADC
|
| LMH6514
| 600 MHz, Digital Controlled, Variable Gain Amplifier
| PGA/VGA
- VARIABLE GAIN AMPLIFIER
|
600-MHz DVGA With 6-dB Steps
|
| LMH6518
| 900 MHz, Digitally Controlled, Variable Gain Amplifier
| PGA/VGA
- VARIABLE GAIN AMPLIFIER
|
900-MHz DVGA With 2-dB Steps
|
| LMH6521
| High Performance Dual DVGA
| PGA/VGA
- VARIABLE GAIN AMPLIFIER
|
High Performance Dual DVGA
|
| LMH6552
| 1.5 GHz Fully Differential Amplifier
| OPERATIONAL AMPLIFIER
- HIGH SPEED AMPLIFIER
|
1-GHz BW Differential Driver
|
| LMH6554
| 2.8 GHz Ultra Linear Fully Differential Amplifier
| OPERATIONAL AMPLIFIER
- HIGH SPEED AMPLIFIER
|
Wideband Differential Driver
|
| LMH6555
| Low Distortion 1.2 GHz Differential Driver
| OPERATIONAL AMPLIFIER
- HIGH SPEED AMPLIFIER
|
1.2-GHz BW Differential Driver
|
| LMK01000
| 1.6 GHz High Performance Clock Buffer, Divider, and Distributor
| Fanout Buffers
- Dividers
|
High-performance Clock Distribution
|
| LMK03000
| Precision Clock Conditioner with Integrated VCO
| Clock Generators
- Low Jitter <1psec RMS
|
Jitter Cleaner With Integrated VCO And Clock Distribution
|
| LMK04000
| Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Cascaded PLLs
| Clocks by End-Equipment
- Wireless Clocks
|
Dual-PLL Jitter Cleaner With Integrated VCO And Clock Distribution
|
| LMX2531
| High Performance Frequency Synthesizer System with Integrated VCO
| Clocks by Function
- RF PLLs and Synthesizers
|
Low-noise LO Synthesizer
|
| LMX2541
| Ultra-Low Noise PLLatinum Frequency Synthesizer with Integrated VCO
| Clocks by Function
- RF PLLs and Synthesizers
|
Low-noise LO Synthesizer
|
| LP38513-ADJ
| 3A Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator
| LINEAR REGULATOR (LDO)
- SINGLE CHANNEL LDO
|
3A Fast Response Ultra Low Dropout Linear Regulator
|