Datasheet
- ADC12D800/500RF 12-Bit, 1.6/1.0 GSPS RF Sampling ADC (Rev. E)
(PDF , 1964 KB) 25 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADC12D500RFIUT | ACTIVE | -40 to 85 | 389.66 | 100u | BGA (NXA) | 292 | View | 40 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADC12D500RFIUT/NOPB | ACTIVE | -40 to 85 | 324.71 | 100u | BGA (NXA) | 292 | View | 40 | 39 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC12D1000 | 12-Bit, 1.0/2.0 GSPS Ultra High-Speed ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | 12-bit, 2.0/1.0-GSPS ADC |
| ADC12D1000RF | 12-Bit, 1.0/2.0 GSPS RF sampling ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | RF-Sampling 12-bit, 2.0/1.0-GSPS ADC |
| ADC12D1600 | 12-Bit, 2.0/3.2 GSPS Ultra High-Speed ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | 12-bit 3.2/1.6-GSPS ADC |
| ADC12D1600RF | 12-Bit, 2.0/3.2 GSPS RF sampling ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | RF-Sampling 12-bit 3.2/1.6-GSPS ADC |
| ADC12D1800 | 12-Bit, Single 3.6 GSPS Ultra High-Speed ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | 12-bit 3.6/1.8-GSPS ADC |
| ADC12D1800RF | 12-Bit, 1.8/3.6 GSPS RF sampling ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | RF-Sampling 12-bit 3.6/1.8-GSPS ADC |
| ADC12D800RF | 12-Bit, 800/1600 MSPS RF sampling ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | RF-Sampling 12-bit 1.6/0.8-GSPS ADC |
| ADS5400 | 12-bit, 1000 MSPS ADC with analog input buffer | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS) | 12-bit, 1000 MSPS ADC with analog input buffer |
| LMH6521 | High Performance Dual DVGA | PGA/VGA - VARIABLE GAIN AMPLIFIER | High Performance Dual DVGA |
| LMH6554 | 2.8 GHz Ultra Linear Fully Differential Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Wideband Differential Driver |
| LMX2531 | High Performance Frequency Synthesizer System with Integrated VCO | Clocks by Function - RF PLLs and Synthesizers | Low-noise LO Synthesizer |
| LMX2541 | Ultra-Low Noise PLLatinum Frequency Synthesizer with Integrated VCO | Clocks by Function - RF PLLs and Synthesizers | Low-noise LO Synthesizer |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1964 | 25 Mar 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 243 | 29 Apr 2013 | 1,467 | |||
| 1654 | 26 Apr 2013 | 1,196 | |||
| 156 | 26 Apr 2013 | 1,243 | |||
| 392 | 18 Dec 2012 | 1,065 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 2045 | 16 May 2012 | 3,746 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 288 | 16 May 2012 | 1,145 | ||
| 5518 | 05 Apr 2012 | 2,140 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADC12D1000 IBIS Model | IBIS Model | ZIP | 41 KB | 14 Jan 2012 | 647 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| 12-Bit, Dual 800 MSPS or Single 1.6 GSPS A/D Converter Reference Board | ADC12D800RFRB | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION5 | Application Software & Frameworks |
|
ADC12D800RFRB Design Package (ZIP 8114 KB ) 837 views, 21 Feb 2012 |
||
Related End Equipment
- 3G/4G Wireless Basestation
- Receive Path
- DPD Path
- Wideband Microwave Backhaul
- RF Sampling Software Defined Radio
- Military Communications
- SIGINT
- RADAR / LIDAR
- Wideband Communications
- Consumer RF
- Test and Measurement
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 