ADC12DC080
(ACTIVE) Dual 12-Bit, 80 MSPS A/D Converter with CMOS Outputs

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • High IF Sampling Receivers
  • Wireless Base Station Receivers
  • Test and Measurement Equipment
  • Communications Instrumentation
  • Portable Instrumentation


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor ADC12DC080CISQ/NOPB ACTIVE -45 to 85 19.00 | 1ku WQFN (NKA) | 60 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor ADC12DC080CISQE/NOPB ACTIVE -45 to 85 19.00 | 1ku WQFN (NKA) | 60 View 250 No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADC12C080   12-Bit, 65/80 MSPS A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    Single Channel Version Of The ADC12DC080  
ADC12DC105   Dual 12-Bit, 105 MSPS A/D Converter with CMOS Outputs   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    Pin Compatible, Higher Speed Version Of The ADC12DC080  
ADC12DS080   Dual 12-Bit, 80 MSPS A/D Converter with Serial LVDS Outputs   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    Serial Output Data Version Of The ADC12DC080  
ADC14DC080   Dual 14-Bit, 80 MSPS A/D Converter with CMOS Outputs   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    Pin Compatible, Higher Resolution Version Of The ADC12DC080  
LMH6517   Low Power, Low Noise IF and Baseband Dual 16 bit ADC Driver With Digitally Controlled Gain   PGA/VGA - VARIABLE GAIN AMPLIFIER    Low-distortion, High-bandwidth DVGA  
LMH6552   1.5 GHz Fully Differential Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER    Low-distortion, High-bandwidth Driver  
LMK03001   Precision Clock Conditioner with Integrated VCO   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT    Precision Clock Conditioner With Integrated VCO  
LP3878-ADJ   Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App.   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Low Noise Linear Regulator  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1096 14 Apr 2013

User Guides (1)

Title Type Size (KB) Date Views
PDF 2158 21 Feb 2012 704

Tools & Software

Software (1)

Name Part# Type
Data Acquisition and Analysis Software WAVEVISION5 Application Software & Frameworks

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here