Datasheet
- ADC12DL040 Dual 12-Bit, 40 MSPS, 3V, 210mW A/D Converter (Rev. D)
(PDF , 1393 KB) 19 Apr 2013 - View All Technical Documents
Device Uses
- Ultrasound and Imaging
- Instrumentation
- Communications Receivers
- Sonar/Radar
- xDSL
- Cable Modems
- DSP Front Ends
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADC12DL040CIVS | ACTIVE | -40 to 85 | 10.00 | 1ku | TQFP (PAG) | 64 | View | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADC12DL040CIVS/NOPB | ACTIVE | -40 to 85 | 10.00 | 1ku | TQFP (PAG) | 64 | View | 160 | 466 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADC12DL040CIVSX | ACTIVE | -40 to 85 | 10.00 | 1ku | TQFP (PAG) | 64 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADC12DL040CIVSX/NOPB | ACTIVE | -40 to 85 | 10.00 | 1ku | TQFP (PAG) | 64 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC12DL065 | Dual 12-Bit, 65 MSPS, A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | 65 Msps At 360 MW Power |
| ADC12DL066 | Dual 12-Bit, 66 MSPS, 450 MHz Input Bandwidth A/D Converter w/Internal Reference | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | 66 Msps At 686 MW Power |
| ADC12DL080 | Dual 12-Bit, 80 MSPS, A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | 80 Msps At 447 MW Power |
| LMH6552 | 1.5 GHz Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | For Analog Input Amplifier |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1393 | 19 Apr 2013 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADC12DL040 IBIS Model | IBIS Model | ZIP | 5 KB | 14 Jan 2012 | 130 views |
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION4 | Application Software & Frameworks |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 