ADC12DL066
(ACTIVE) Dual 12-Bit, 66 MSPS, 450 MHz Input Bandwidth A/D Converter w/Internal Reference

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Ultrasound and Imaging
  • Instrumentation
  • Communications Receivers
  • Sonar/Radar
  • xDSL
  • Cable Modems
  • DSP Front Ends

All trademarks are the property of their respective owners.


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor ADC12DL066CIVS ACTIVE -40 to 85 18.10 | 1ku TQFP (PAG) | 64 View 160 No Stock For lead times contact TI Authorized Distributor or local TI sales office
ADC12DL066CIVS/NOPB ACTIVE -40 to 85 18.10 | 1ku TQFP (PAG) | 64 View 160 111 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADC12DL040   Dual 12-Bit, 40 MSPS, 3V, 210mW A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    40 Msps At 210 MW Power  
ADC12DL065   Dual 12-Bit, 65 MSPS, A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    65 Msps At 360 MW Power  
ADC12DL080   Dual 12-Bit, 80 MSPS, A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    80 Msps At 447 MW Power  
LMH6552   1.5 GHz Fully Differential Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER    For Analog Input Amplifier  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 807 20 Feb 2013

User Guides (1)

Title Type Size (KB) Date Views
PDF 268 25 Jan 2012 647

External Articles (1)

Tools & Software

Software (2)

Name Part# Type
Data Acquisition and Analysis Software WAVEVISION5 Application Software & Frameworks
Data Acquisition and Analysis Software WAVEVISION4 Application Software & Frameworks

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here