Datasheet
- ADC12DS080 Dual 12-Bit, 80 MSPS A/D Converter with Serial LVDS Outputs (Rev. A)
(PDF , 1114 KB) 15 Mar 2013 - View All Technical Documents
Device Uses
- Resolution: 12 Bits
- Conversion Rate: 80 MSPS
- SNR (fIN = 170 MHz): 70 dBFS (typ)
- SFDR (fIN = 170 MHz): 81 dBFS (typ)
- Full Power Bandwidth: 1 GHz (typ)
- Power Consumption: 800 mW (typ)
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADC12DS080CISQ/NOPB | ACTIVE | -40 to 85 | 23.00 | 1ku | WQFN (NKA) | 60 | View | 2000 | 10 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADC12DS080CISQE/NOPB | ACTIVE | -40 to 85 | 23.00 | 1ku | WQFN (NKA) | 60 | View | 250 | 710 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC12DC080 | Dual 12-Bit, 80 MSPS A/D Converter with CMOS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | CMOS Output Data Version Of The ADC12DS080 |
| ADC12DS105 | Dual 12-Bit, 105 MSPS A/D Converter with Serial LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Pin Compatible, Higher Speed Version Of The ADC12DS080 |
| ADC14DS080 | Dual 14-Bit, 80 MSPS A/D Converter with Serial LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Pin Compatible, Higher Resolution Version Of The ADC12DS080 |
| LMH6517 | Low Power, Low Noise IF and Baseband Dual 16 bit ADC Driver With Digitally Controlled Gain | PGA/VGA - VARIABLE GAIN AMPLIFIER | Low-distortion, High-bandwidth DVGA |
| LMH6552 | 1.5 GHz Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Low-distortion, High-bandwidth Driver |
| LMK03001 | Precision Clock Conditioner with Integrated VCO | Clock Generators - Low Jitter <1psec RMS | Low-jitter Clock Conditioner With Integrated VCO |
| LP3878-ADJ | Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App. | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Low Noise Linear Regulator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1114 | 15 Mar 2013 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION5 | Application Software & Frameworks |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 