ADC12EU050
(ACTIVE) Ultra-Low Power, Octal, 12-bit, 40-50 MSPS Sigma-Delta Analog-to-Digital Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
ADC12EU050CIPLQ/NOPB ACTIVE -40 to 85 60.80 | 1ku VQFN (NKE) | 68 View 168 598 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADC12QS065   Quad 12-Bit 65 MSPS A/D Converter with LVDS Serialized Outputs   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    Quad Channel, Higher Speed ADC Solution  
LM6211   Low Noise, RRO Operational Amplifier with CMOS Input and 24V Operation   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    RRO Operational Amplifier With CMOS Input And 24V Operation  
LMH6702   1.7 GHz, Ultra Low Distortion, Wideband Op Amp   OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER    Low Distortion, Wide Bandwidth ADC Driver  
LMK04031   Low-Noise Clock Jitter Cleaner with Cascaded PLLs   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT    Low-jitter Clock Conditioner With Integrated VCO  
LP3878-ADJ   Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App.   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Low Noise Linear Regulator  
LP5900   Ultra Low Noise, 150mA Linear Regulator for RF/Analog Circuits Requires No Bypass Capacitor   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Low Noise Linear Regulator  

Technical Documents

Datasheet (1)

Application Notes (3)

User Guides (1)

Title Type Size (KB) Date Views
PDF 392 25 Jan 2012 625

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 1385 07 Nov 2012 4,377

External Articles (2)

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
ADC12EU050 Eval Board: Ultra-low Power, Octal, 12-bit, 40-50MSPS Sigma-Delta ADC12EU050EB Evaluation Modules & Boards

Software (1)

Name Part# Type
Data Acquisition and Analysis Software WAVEVISION5 Application Software & Frameworks

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here