Datasheet
- ADC14155 14-Bit, 155 MSPS, 1.1 GHz Bandwidth A/D Converter (Rev. I)
(PDF , 1152 KB) 29 Mar 2013 - View All Technical Documents
Device Uses
- High IF Sampling Receivers
- Wireless Base Station Receivers
- Power Amplifier Linearization
- Multi-carrier, Multi-mode Receivers
- Test and Measurement Equipment
- Communications Instrumentation
- Radar Systems
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | ADC14155CISQ/NOPB | ACTIVE | -40 to 85 | 63.80 | 1ku | WQFN (RHS) | 48 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC14155QML-SP | 14-Bit, 155 MSPS, 1.1 GHz Bandwidth A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Space Qualified Version |
| ADC14V155 | 14-Bit, 155 MSPS, 1.1 GHz Bandwidth A/D Converter with LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Parallel DDR LVDS Output Version Of The ADC14155 |
| LMH6515 | 600 MHz, Digital Controlled, Variable Gain Amplifier | PGA/VGA - VARIABLE GAIN AMPLIFIER | Low-distortion, High-bandwidth DVGA |
| LMH6521 | High Performance Dual DVGA | PGA/VGA - VARIABLE GAIN AMPLIFIER | High Performance Dual DVGA |
| LMH6552 | 1.5 GHz Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Low-distortion, High-bandwidth Driver |
| LMK03001 | Precision Clock Conditioner with Integrated VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | Precision Clock Conditioner With Integrated VCO |
| LP3878-ADJ | Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App. | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Low Noise Linear Regulator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1152 | 29 Mar 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 75 | 14 Nov 2007 | 1,490 | |||
| 545 | 13 Sep 2007 | 669 |
External Articles (2)
| Title | Date |
|---|---|
| Use In-the-loop Gain Control to Extend Dynamic Range | 24 Jan 2012 |
| Windowing high-resolution analog/digital converter data (Part 1 of 2) | 24 Jan 2012 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| ADC14155 Evaluation Board for Input Frequencies Greater than 150 MHz | ADC14155HFEB | Evaluation Modules & Boards |
| ADC14155 Evaluation Board for Input Frequencies Less than 150 MHz | ADC14155LFEB | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION5 | Application Software & Frameworks |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 