Datasheet
- ADC14C080 14-Bit, 65/80 MSPS A/D Converter (Rev. C)
(PDF , 1300 KB) 19 Apr 2013 - View All Technical Documents
Device Uses
- High IF Sampling Receivers
- Wireless Base Station Receivers
- Test and Measurement Equipment
- Communications Instrumentation
- Portable Instrumentation
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADC14C080CISQ/NOPB | ACTIVE | -40 to 85 | 25.00 | 1ku | WQFN (RTV) | 32 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADC14C080CISQE/NOPB | ACTIVE | -40 to 85 | 25.00 | 1ku | WQFN (RTV) | 32 | View | 250 | 767 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC12C080 | 12-Bit, 65/80 MSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Pin Compatible, Lower Resolution Version Of The ADC14C080 |
| ADC14C105 | 14-Bit, 105 MSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Pin Compatible, Higher Speed Version Of The ADC14C080 |
| ADC14DC080 | Dual 14-Bit, 80 MSPS A/D Converter with CMOS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Dual Channel Version Of The ADC14C080 |
| LMH6515 | 600 MHz, Digital Controlled, Variable Gain Amplifier | PGA/VGA - VARIABLE GAIN AMPLIFIER | Low-distortion, High-bandwidth DVGA |
| LMH6552 | 1.5 GHz Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | For Analog Input Amplifier |
| LMK03001 | Precision Clock Conditioner with Integrated VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | Low-jitter Clock Conditioner With Integrated VCO |
| LP3878-ADJ | Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App. | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Low Noise Linear Regulator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1300 | 19 Apr 2013 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION4 | Application Software & Frameworks |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 