Datasheet
- ADC14DC080 Rev. B created in error (use for next update) (Rev. B)
(PDF , 1081 KB) 02 Apr 2013 - View All Technical Documents
Device Uses
- High IF Sampling Receivers
- Wireless Base Station Receivers
- Test and Measurement Equipment
- Communications Instrumentation
- Portable Instrumentation
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADC14DC080CISQ/NOPB | ACTIVE | -40 to 85 | 32.30 | 1ku | WQFN (NKA) | 60 | View | 2000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADC14DC080CISQE/NOPB | ACTIVE | -40 to 85 | 32.30 | 1ku | WQFN (NKA) | 60 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC12DC080 | Dual 12-Bit, 80 MSPS A/D Converter with CMOS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Pin Compatible, Lower Resolution Version Of The ADC14DC105 |
| ADC14C080 | 14-Bit, 65/80 MSPS A/D Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Single Channel Version Of The ADC14DC080 |
| ADC14DC105 | Dual 14-Bit, 105 MSPS A/D Converter with CMOS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Pin Compatible, Higher Speed Version Of The ADC14DC080 |
| ADC14DS080 | Dual 14-Bit, 80 MSPS A/D Converter with Serial LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Serial Output Data Version Of The ADC14DC080 |
| LMH6521 | High Performance Dual DVGA | PGA/VGA - VARIABLE GAIN AMPLIFIER | High Performance Dual DVGA |
| LMH6552 | 1.5 GHz Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Low-distortion, High-bandwidth Driver |
| LP3878-ADJ | Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App. | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Low Noise Linear Regulator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1081 | 02 Apr 2013 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION5 | Application Software & Frameworks |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 