Datasheet
Related End Equipment
- High-Speed Data Acquisition and Generation
- Telecom Tower: Remote Radio Unit (RRU)
- Vector Signal Analyzer
- Wireless Communications Tester
- Wireless Infrastructure: Heterodyne RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
- Wireless Repeater
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADC16DV160CILQ/NOPB | ACTIVE | 103.00 | 1ku | VQFN (NKE) | 68 | View | 168 | 746 | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | Contact Distributor | ADC16DV160CILQE/NOPB | ACTIVE | -40 to 85 | 103.00 | 1ku | VQFN (NKE) | 68 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADC16DV160CILQX/NOPB | ACTIVE | 103.00 | 1ku | VQFN (NKE) | 68 | View | 2000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADC16V130 | 16-Bit, 130 MSPS A/D Converter with LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | High-performance Single-channel 16-bit, 130-MSPS ADC |
| LMH6521 | High Performance Dual DVGA | PGA/VGA - VARIABLE GAIN AMPLIFIER | High Performance Dual DVGA |
| LMH6554 | 2.8 GHz Ultra Linear Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | High-speed, High-performance Differential Driver |
| LMK04000 | Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Cascaded PLLs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Precision Clock Conditioner With Dual PLL |
| LP3878-ADJ | Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App. | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Low Noise Linear Regulator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1170 | 19 Feb 2013 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 114 | 26 Apr 2013 | 593 | |||
| 1654 | 26 Apr 2013 | 690 | |||
| 1155 | 26 Apr 2013 | 573 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 10013 | 26 Apr 2013 | 455 | |||
| 2141 | 27 Jan 2012 | 1,210 | |||
| 1809 | 25 Jan 2012 | 851 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| ADC16DV160HFEB Evaluation Board | ADC16DV160HFEB | Evaluation Modules & Boards |
| High-IF Sub-sampling Receiver Subsystem | SP16160CH1RBKIT | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION5 | Application Software & Frameworks |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 