ADS1100
(ACTIVE) Self-Calibrating, 16-Bit Analog-to-Digital Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor ADS1100A0IDBVR ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
ADS1100A0IDBVRG4 ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 >5K 1k quantity lead time: In stock
ADS1100A0IDBVT ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 >5K 1k quantity lead time: In stock
ADS1100A0IDBVTG4 ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 >5K 1k quantity lead time: In stock
Not Available Contact Distributor ADS1100A1IDBVR ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor ADS1100A1IDBVRG4 ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
ADS1100A1IDBVT ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 >5K 1k quantity lead time: In stock
ADS1100A1IDBVTG4 ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 225 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ADS1100A2IDBVR ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor ADS1100A2IDBVRG4 ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
ADS1100A2IDBVT ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 >5K 1k quantity lead time: In stock
Contact Distributor ADS1100A2IDBVTG4 ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ADS1100A3IDBVR ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor ADS1100A3IDBVRG4 ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
ADS1100A3IDBVT ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 >5K 1k quantity lead time: In stock
ADS1100A3IDBVTG4 ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 500 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor ADS1100A4IDBVR ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor ADS1100A4IDBVRG4 ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
ADS1100A4IDBVT ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 >5K 1k quantity lead time: In stock
ADS1100A4IDBVTG4 ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 611 Typical lead time for 1k quantity: 4 to 8 weeks
ADS1100A5IDBVT ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 >5K 1k quantity lead time: In stock
Contact Distributor ADS1100A5IDBVTG4 ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ADS1100A6IDBVR ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor ADS1100A6IDBVRG4 ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
ADS1100A6IDBVT ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor ADS1100A6IDBVTG4 ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor ADS1100A7IDBVR ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor ADS1100A7IDBVRG4 ACTIVE -40 to 85 2.00 | 1ku SOT-23 (DBV) | 6 View 3000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ADS1100A7IDBVT ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 820 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ADS1100A7IDBVTG4 ACTIVE -40 to 85 2.30 | 1ku SOT-23 (DBV) | 6 View 250 247 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADS1225   24-bit, 100SPS ADC with Differential Input and Internal Oscillator   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    24 bit equivalent device, functionally similar  
ADS1110   16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    Functionally similar device with internal voltage reference  
ADS1112   16-bit 240SPS ADC, 2 Ch. Diff/3 Single-end input, Low power Complete System in MSOP-10   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    2 channel version with internal voltage reference  
ADS1000   Low Cost 12-bit ADC with I2C Interface   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    Same functionality and Pin equivalent 12 bit device  
ADS1226   24 Bit ADC with Two Differential Input Multiplexer and Internal Oscillator   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    2 channel 24 bit device, functionally similar  
OPA333   1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp   OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    SERIES VOLTAGE REFERENCE  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 701 04 Nov 2003

User Guides (1)

Title Type Size (KB) Date Views
PDF 297 19 Jun 2002 485

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 3482 24 May 2012 4,287

Tools & Software

Development Tools (1)

Name Part# Type
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here