Datasheet
- ADS1112: 16-Bit Analog-to-Digital Conv with Input Multiplexer and Onboard Ref (Rev. D)
(PDF , 1292 KB) 04 Mar 2004 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS1112IDGSR | ACTIVE | -40 to 85 | 3.18 | 1ku | VSSOP (DGS) | 10 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS1112IDGSRG4 | ACTIVE | -40 to 85 | 3.18 | 1ku | VSSOP (DGS) | 10 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS1112IDGST | ACTIVE | -40 to 85 | 3.66 | 1ku | VSSOP (DGS) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | ADS1112IDGSTG4 | ACTIVE | -40 to 85 | 3.66 | 1ku | VSSOP (DGS) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | ADS1112IDRCR | ACTIVE | -40 to 85 | 3.18 | 1ku | SON (DRC) | 10 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS1112IDRCRG4 | ACTIVE | -40 to 85 | 3.18 | 1ku | SON (DRC) | 10 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS1112IDRCT | ACTIVE | -40 to 85 | 3.66 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | ADS1112IDRCTG4 | ACTIVE | -40 to 85 | 3.66 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS1226 | 24 Bit ADC with Two Differential Input Multiplexer and Internal Oscillator | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | 24 bit equivalent device |
| ADS1222 | 24-Bit A/D Conv with 2-Channel Diff Input Multiplexer | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | 24 bit equivalent, low cost device |
| ADS1110 | 16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Single channel version of ADS1112 |
| ADS1225 | 24-bit, 100SPS ADC with Differential Input and Internal Oscillator | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Single channel 24 bit equivalent device |
| ADS1000 | Low Cost 12-bit ADC with I2C Interface | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Single channel 12 bit low cost device |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1292 | 04 Mar 2004 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 8,228 | |||
| 1310 | 24 May 2004 | 11,908 | |||
| 56 | 02 Oct 2000 | 2,699 | |||
| 50 | 02 Oct 2000 | 2,786 | |||
| 64 | 02 Oct 2000 | 1,747 | |||
| 95 | 02 Oct 2000 | 2,388 | |||
| 385 | 02 Oct 2000 | 2,690 |
Tools & Software
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 