Datasheet
- Ultra-Small, Low-Power, 16-Bit ADC with Internal Reference (Rev. B)
(PDF , 1311 KB) 16 Oct 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADS1114IDGSR | ACTIVE | -40 to 125 | 2.15 | 1ku | VSSOP (DGS) | 10 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS1114IDGST | ACTIVE | -40 to 125 | 2.47 | 1ku | VSSOP (DGS) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | ADS1114IRUGR | ACTIVE | -40 to 125 | 2.15 | 1ku | X2QFN (RUG) | 10 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | ADS1114IRUGT | ACTIVE | -40 to 125 | 2.47 | 1ku | X2QFN (RUG) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS1113 | 16-Bit ADC with Integrated MUX, Oscillator, and Reference | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Does not include PGA or comparator |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Also includes 4 channel input mux |
| ADS1014 | 12-Bit ADC with Integrated PGA, Comparator, Oscillator, and Reference | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | 12 bit equivalent |
| ADS1112 | 16-bit 240SPS ADC, 2 Ch. Diff/3 Single-end input, Low power Complete System in MSOP-10 | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Has 3 input channels instead of 1. Does not include comparator |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | Local Temperature Sensors - Digital Output | |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1311 | 16 Oct 2009 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 5,063 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 821 | 17 Jul 2013 | 4,102 | ||
| 6259 | 11 Jul 2013 | 20,277 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS1013-5, ADS1113-5 IBIS Model | IBIS Model | ZIP | 19 KB | 14 Jan 2010 | 446 views |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 