ADS1115-Q1 (ACTIVE)

Automotive 16-Bit 860SPS 4-Ch Delta-Sigma ADC With PGA, Oscillator, VREF, Comparator, and I2C

 

Description

The ADS1113-Q1, ADS1114-Q1, and ADS1115-Q1 devices (ADS111x-Q1) are precision, low-power, 16-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in a VSSOP-10 package. The ADS111x-Q1 devices incorporate a low-drift voltage reference and an oscillator. The ADS1114-Q1 and ADS1115-Q1 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, make the ADS111x-Q1 well suited for power- and space-constrained, sensor measurement applications.

The ADS111x-Q1 perform conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1115-Q1 features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS1114-Q1 and ADS1115-Q1 for under- and overvoltage detection.

The ADS111x-Q1 operate in either continuous-conversion mode or single-shot mode. The devices are automatically powered down after one conversion in single-shot mode; therefore, power consumption is significantly reduced during idle periods.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C to +125°C
    • HBM ESD Classification 2
    • CDM ESD Classification C4B
  • Wide Supply Range: 2.0 V to 5.5 V
  • Low Current Consumption: 150 µA
    (Continuous-Conversion Mode)
  • Programmable Data Rate:
    8 SPS to 860 SPS
  • Single-Cycle Settling
  • Internal Low-Drift Voltage Reference
  • Internal Oscillator
  • I2C Interface: Four Pin-Selectable Addresses
  • Four Single-Ended or Two Differential Inputs (ADS1115-Q1)
  • Programmable Comparator (ADS1114-Q1 and ADS1115-Q1)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (max) (SPS)
# Input Channels
Multi-Channel Configuration
Input Type
Power Consumption (Typ) (mW)
Input Range (Min) (V)
Input Range (Max) (V)
Interface
Features
Analog Voltage AVDD (Min) (V)
Analog Voltage AVDD (Max) (V)
Architecture
Operating Temperature Range (C)
Pin/Package
Reference Mode
ADS1115-Q1 ADS1013-Q1 ADS1014-Q1 ADS1015-Q1 ADS1018-Q1 ADS1113-Q1 ADS1114-Q1 ADS1118-Q1 ADS1120-Q1 ADS1148-Q1 ADS1259-Q1
16    12    12    12    12    16    16    16    16    16    24   
860    3300    3300    3300    3300    860    860    860    2000    2000    14400   
4    1    1    4    4    1    1    4    4    8    1   
Multiplexed    N/A    N/A    Multiplexed    Multiplexed    N/A    N/A    Multiplexed    Multiplexed    N/A    N/A   
Differential
Single-Ended   
Differential
Single-Ended   
Differential
Single-Ended   
Differential
Single-Ended   
Differential
Single-Ended   
Differential
Single-Ended   
Differential
Single-Ended   
Differential
Single-Ended   
Differential
Single-Ended   
Differential
Single-Ended   
Differential
Single-Ended   
0.36    0.3    0.3    0.9    0.3    0.3    0.3    0.3    1.4    2.3    13   
0    0    0    0    0    0    0    0    -2.85
0   
-2.125
0   
-2.7
0   
5.5    5.5    5.5    5.5    5.5    5.5    5.5    5.5    2.85
5.6   
2.125
4.25   
2.75
5.35   
I2C    I2C    I2C    I2C    SPI    I2C    I2C    SPI    SPI    SPI    SPI   
Comparator
Oscillator
PGA   
Oscillator    Oscillator    Comparator
Oscillator
PGA   
Oscillator
PGA
Temp Sensor   
Oscillator    Oscillator    Oscillator
PGA
Temp Sensor   
50/60 Hz Rejection
Excitation Current Sources (iDACs)
Oscillator
PGA
Temp Sensor   
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor   
50/60 Hz Rejection
Oscillator   
2    2    2    2    2    2    2    2    2.3    2.7    4.75   
5.5    5.5    5.5    5.5    5.5    5.5    5.5    5.5    5.5    5.25    5.25   
Delta-Sigma    Delta-Sigma    Delta-Sigma    Delta-Sigma    Delta-Sigma    Delta-Sigma    Delta-Sigma    Delta-Sigma    Delta-Sigma    Delta-Sigma    Delta-Sigma   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
10VSSOP    10VSSOP    10VSSOP    10VSSOP    10VSSOP    10VSSOP    10VSSOP    10VSSOP    16TSSOP    28TSSOP    20TSSOP   
Int    Int    Int    Int    Int    Int    Int    Int    Ext
Int
Supply   
Ext
Int   
Ext
Int   

Other qualified versions of ADS1115-Q1

Version Part Number Definition
Catalog ADS1115 TI's standard catalog product