Datasheet
- Ultra-Small, Low-Power, SPI-Compatible, 16-Bit ADC and Temp Sensor w/ Int Ref (Rev. A)
(PDF , 802 KB) 13 Jul 2011 - Precision Thermocouple Measurement with the ADS1118
(PDF , 587 KB) 21 Aug 2011 - View All Technical Documents
Special Note
To request additional information, or to order samples of the preview QFN package, please send an email request to: advanced-adc-info@list.ti.com
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS1118IDGSR | ACTIVE | -40 to 125 | 2.25 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | ADS1118IDGST | ACTIVE | -40 to 125 | 2.55 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS1118IRUGR | PREVIEW | -40 to 125 | X2QFN (RUG) | 10 | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS1118IRUGT | PREVIEW | -40 to 125 | X2QFN (RUG) | 10 | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1114 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1146 | 16-Bit Analog-to-Digital Converter For Temperature Sensors | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1246 | Low Noise, Precision 24-Bit Analog to Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | 50μA, Zerø-Drift, RRO, Instrumentation Amp |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | 1.8V, 17µA, Precision, Zero Drift CMOS Op Amp |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR | Low Power, Digital Temperature Sensor with SMBus/2-Wire Serial Interface |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 802 | 13 Jul 2011 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 19,261 | ||||
| 587 | 21 Aug 2011 | 2,406 | ||||
| 1310 | 24 May 2004 | 13,342 | ||||
| 56 | 02 Oct 2000 | 2,867 | ||||
| 50 | 02 Oct 2000 | 3,420 | ||||
| 64 | 02 Oct 2000 | 1,972 | ||||
| 95 | 02 Oct 2000 | 2,403 | ||||
| 385 | 02 Oct 2000 | 3,416 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1679 | 21 Jun 2011 | 1,451 |
Selection & Solution Guides (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 8842 | 28 Jan 2011 | 31,774 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS1118 IBIS Model | IBIS Model | ZIP | 70 KB | 01 Dec 2010 | 161 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Utilities |
| ADS1118 Evaluation Module | ADS1118EVM | Development Boards/EVMs |
Software & Development Tools (2)
|
ADS1118EVM Software (ZIP 90062 KB ) 249 views, 10 Jun 2011 |
||
|
ADS1118EVM Source Code (ZIP 2408 KB ) 279 views, 10 Jun 2011 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



