Datasheet
- 2nd-Order Delta-Sigma Modulator with Excitation for Hall Elements (Rev. A)
(PDF , 957 KB) 30 Mar 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS1208IPW | ACTIVE | -40 to 85 | 3.80 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | >5K | 1k quantity lead time: In stock | Contact Distributor | ADS1208IPWG4 | ACTIVE | -40 to 85 | 3.80 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS1208IPWR | ACTIVE | -40 to 85 | 3.15 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS1208IPWRG4 | ACTIVE | -40 to 85 | 3.15 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS1203 | Current shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV input, 16-Bit resolution | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. with +/-250mV input range, better performance. |
| AMC1203 | 1-Bit, 10MHz, 2nd-Order, Isolated Delta-Sigma Modulator | ANALOG TO DIGITAL CONVERTER - ISOLATED ADC | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. with +/-250mV input range, better performance, integrated basic isolation. |
| ADS1202 | Current Shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV Input, 16-Bit Resolution | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. with +/-250mV input range. |
| ADS1201 | High Dynamic Range Delta-Sigma Modulator | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1205 | Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator A-to-D Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1204 | Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| AMC1210 | 4 Channel Digital Filter for ADS120X family of modulators | ANALOG TO DIGITAL CONVERTER - ISOLATED ADC | CURRENT SHUNT MONITOR |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 957 | 30 Mar 2005 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 7,179 | |||
| 1310 | 24 May 2004 | 12,271 | |||
| 448 | 19 Nov 2003 | 1,507 | |||
| 151 | 15 Sep 2003 | 709 | |||
| 375 | 28 Apr 2003 | 954 | |||
| 56 | 02 Oct 2000 | 3,074 | |||
| 50 | 02 Oct 2000 | 2,792 | |||
| 64 | 02 Oct 2000 | 1,917 | |||
| 95 | 02 Oct 2000 | 2,491 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4037 | 26 Oct 2012 | 25,259 | ||
| 409 | 10 Jan 2011 | 7,237 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS1208 IBIS Model | IBIS Model | ZIP | 52 KB | 19 Sep 2011 | 288 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| AMC1210 Mother Board | AMC1210MB-EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| ADS1202 Reference Design | ADS1202REF | Texas Instruments |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 