Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS1225IRGVR | ACTIVE | -40 to 105 | 2.94 | 1ku | VQFN (RGV) | 16 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS1225IRGVRG4 | ACTIVE | -40 to 105 | 2.94 | 1ku | VQFN (RGV) | 16 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS1225IRGVT | ACTIVE | -40 to 105 | 3.40 | 1ku | VQFN (RGV) | 16 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | ADS1225IRGVTG4 | ACTIVE | -40 to 105 | 3.40 | 1ku | VQFN (RGV) | 16 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS1230 | 20 Bit Delta Sigma ADC for Bridge Sensors | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | It is a single channel 20-bit bridge type ADC |
| ADS1110 | 16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1226 | 24 Bit ADC with Two Differential Input Multiplexer and Internal Oscillator | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | It is a two channel version of ADS1225 |
| ADS1222 | 24-Bit A/D Conv with 2-Channel Diff Input Multiplexer | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Alternative device without the onboard oscillator. |
| ADS1224 | 24-bit, 240SPS ADC with 4-ch Diff Input Mux, High-Z Buffer, Serial Output | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | 4 channel version without the onboard oscillator |
| ADS1100 | Self-Calibrating, 16-Bit Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 678 | 10 Dec 2008 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 6,849 | |||
| 876 | 25 Jul 2007 | 4,671 | |||
| 1310 | 24 May 2004 | 11,896 | |||
| 56 | 02 Oct 2000 | 2,707 | |||
| 50 | 02 Oct 2000 | 2,765 | |||
| 64 | 02 Oct 2000 | 1,751 | |||
| 95 | 02 Oct 2000 | 2,393 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 