Datasheet
- 24-Bit Analog-to-Digital Converter (Rev. E)
(PDF , 621 KB) 02 Aug 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS1240E | ACTIVE | 4.60 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | ADS1240E/1K | ACTIVE | 3.80 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS1240E/1KG4 | ACTIVE | 3.80 | 1ku | SSOP (DB) | 24 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS1240EG4 | ACTIVE | 4.60 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | 657 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS1242 | 24-Bit ADC, 4 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a different package than ADS1240 |
| ADS1241 | 24-Bit Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has 8 serial and 4 Diff channels |
| ADS1232 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1234 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA369 | 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 621 | 02 Aug 2006 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 7,217 | |||
| 68 | 25 Aug 2005 | 1,154 | |||
| 73 | 08 Jul 2004 | 132 | |||
| 1310 | 24 May 2004 | 12,284 | |||
| 127 | 06 Mar 2003 | 541 | |||
| 65 | 04 Oct 2002 | 179 | |||
| 45 | 01 May 2002 | 324 | |||
| Multiple Files | 04 Oct 2001 | 648 | |||
| 56 | 02 Oct 2000 | 3,081 | |||
| 50 | 02 Oct 2000 | 2,787 | |||
| 64 | 02 Oct 2000 | 1,920 | |||
| 95 | 02 Oct 2000 | 2,502 |
Tools & Software
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 1,022 views, 05 May 2008 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 