Datasheet
- 24-Bit Analog-to-Digital Converters for Temperature Sensors (Rev. G)
(PDF , 1754 KB) 26 Oct 2011 - View All Technical Documents
| WEBENCH® SensorAFE ADS1246 |
| What are WEBENCH® tools? |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS1246IPW | ACTIVE | -40 to 105 | 4.14 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS1246IPWR | ACTIVE | -40 to 105 | 3.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS1248 | Precision 24 Bit ADC with integrated Low Noise PGA (48nV at a Gain of 128) | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The ADS1248 has 4 Differential/7 Single-Ended Inputs as well as additional GPIO, onboard v-ref, and dual current DACs. |
| ADS1247 | Low Noise, Precision 24-Bit Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The ADS1247 has 2 Differential/3 Single-Ended Inputs as well as additional GPIO, onboard v-ref, and dual current DACs. |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Wide BW, Zero Crossover amplifier |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | Low power Zero Drift amplifier |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Low noise Bipolar amplifier |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | High precision Voltage Reference |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | Low power Zero Drift Instrumentation amplifier |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1754 | 26 Oct 2011 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 5,063 | |||
| 129 | 13 Jan 2011 | 1,518 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 127 | 06 Mar 2003 | 630 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 821 | 17 Jul 2013 | 4,102 | ||
| 6259 | 11 Jul 2013 | 20,277 |
Circuit Design & Simulation
| WEBENCH® SensorAFE ADS1246 |
| What are WEBENCH® tools? |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Evaluation Modules & Boards |
| ADS1246 Evaluation Module | ADS1246EVM | Evaluation Modules & Boards |
| ADS1246 Performance Demonstration Kit | ADS1246EVM-PDK | Evaluation Modules & Boards |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 