Datasheet
- 24-Bit, 20kHz, Low-Power Analog-to-Digital Converter (Rev. D)
(PDF , 893 KB) 17 Jun 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS1251U | ACTIVE | -40 to 85 | 7.20 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS1251U/2K5 | ACTIVE | 5.99 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS1251U/2K5G4 | ACTIVE | 5.99 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS1251UG4 | ACTIVE | -40 to 85 | 7.20 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS1252 | ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a higher sampling rate |
| ADS1253 | 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 4 channel version of ADS1251 |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 8 channel differential input with very high resolution |
| THS4521 | Very low power rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | 1.14mA, rail to rail O/P fully differential ADC driver |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 893 | 17 Jun 2009 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 5,063 | |||
| 192 | 10 Oct 2005 | 165 | |||
| Multiple Files | 08 Mar 2005 | 1,143 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| Multiple Files | 05 Sep 2003 | 463 | |||
| 39 | 17 Dec 2002 | 316 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 4801 | 10 Apr 2013 | 5,683 |
Tools & Software
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 1,148 views, 05 May 2008 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 