Datasheet
- 24-Bit, 40kHz Analog-to-Digital Converter (Rev. D)
(PDF , 521 KB) 29 Jun 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS1252U | ACTIVE | 7.75 | 1ku | SOIC (D) | 8 | View | 75 | >5K | 1k quantity lead time: In stock | Not Available | | ADS1252U/2K5 | ACTIVE | 6.45 | 1ku | SOIC (D) | 8 | View | 2500 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | ADS1252U/2K5G4 | ACTIVE | 6.45 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS1252UG4 | ACTIVE | 7.75 | 1ku | SOIC (D) | 8 | View | 75 | 64 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADS1251 | ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1254 | 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| THS4521 | Very low power rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | 1.14mA, rail to rail O/P fully differential ADC driver |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 521 | 29 Jun 2006 |
Application Notes (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 77,661 | |||
| 192 | 10 Oct 2005 | 428 | |||
| Multiple Files | 08 Mar 2005 | 978 | |||
| 1310 | 24 May 2004 | 13,560 | |||
| Multiple Files | 05 Sep 2003 | 412 | |||
| 39 | 05 Sep 2002 | 270 | |||
| 56 | 02 Oct 2000 | 2,846 | |||
| 50 | 02 Oct 2000 | 3,423 | |||
| 64 | 02 Oct 2000 | 1,922 | |||
| 95 | 02 Oct 2000 | 2,367 | |||
| 385 | 02 Oct 2000 | 3,281 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Utilities/Plug-Ins |
Software & Development Tools (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 786 views, 05 May 2008 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



