Datasheet
- 16-Channel 24-Bit Analog-to-Digital Converter (Rev. G)
(PDF , 1257 KB) 28 Mar 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS1258IRTCR | ACTIVE | -40 to 105 | 13.05 | 100u | VQFN (RTC) | 48 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS1258IRTCRG4 | ACTIVE | -40 to 105 | 13.05 | 100u | VQFN (RTC) | 48 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS1258IRTCT | ACTIVE | -40 to 105 | 14.93 | 100u | VQFN (RTC) | 48 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | ADS1258IRTCTG4 | ACTIVE | -40 to 105 | 14.93 | 100u | VQFN (RTC) | 48 | View | 250 | SMALL T&R | 950 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS1278 | Octal, 144kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Similar Device with better AC performance |
| ADS1274 | Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 4 channel version of ADS1278 |
| ADS1256 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 4 channel version of ADS1258 |
| ADS1255 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel version of ADS1258 |
| THS4521 | Very low power rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | 1.14mA, rail to rail O/P fully differential ADC driver |
| OPA277 | High Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| OPA835 | Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier | OPERATIONAL AMPLIFIER - LOW POWER AMP | Very low power (0.25mA), RRO, SAR and Del-Sig driver |
| OPA836 | Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Ultra low power (1mA), RRO, SAR and Del-sig driver |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1257 | 28 Mar 2011 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 52 | 20 Apr 2012 | 858 | |||
| 425 | 09 Oct 2011 | 5,063 | |||
| 191 | 13 Apr 2010 | 3,455 | |||
| 220 | 12 Jan 2007 | 671 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
Selection & Solution Guides (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 821 | 17 Jul 2013 | 4,102 | ||
| 6259 | 11 Jul 2013 | 20,277 | ||
| 4801 | 10 Apr 2013 | 5,683 | ||
| 3594 | 10 Apr 2013 | 5,023 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Evaluation Modules & Boards |
| ADS1258EVM-PDK Performance Demonstration Kit | ADS1258EVM-PDK | Evaluation Modules & Boards |
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 1,148 views, 05 May 2008 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 