Datasheet
- 24-Bit, Wide Bandwidth Analog-to-Digital Converter (Rev. F)
(PDF , 642 KB) 23 Oct 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS1271IBPW | ACTIVE | 9.75 | 1ku | TSSOP (PW) | 16 | View | 90 | 970 | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS1271IBPWG4 | ACTIVE | 9.75 | 1ku | TSSOP (PW) | 16 | View | 90 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS1271IBPWR | ACTIVE | 8.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS1271IBPWRG4 | ACTIVE | 8.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS1271IPW | ACTIVE | -40 to 125 | 7.60 | 1ku | TSSOP (PW) | 16 | View | 90 | >5K | 1k quantity lead time: In stock | | ADS1271IPWG4 | ACTIVE | -40 to 125 | 7.60 | 1ku | TSSOP (PW) | 16 | View | 90 | 585 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS1271IPWR | ACTIVE | -40 to 125 | 6.35 | 1ku | TSSOP (PW) | 16 | View | 2500 | >5K | 1k quantity lead time: In stock | Not Available | | ADS1271IPWRG4 | ACTIVE | -40 to 125 | 6.35 | 1ku | TSSOP (PW) | 16 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADS1274 | Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | 4 channel version of ADS1271 |
| ADS1278 | Octal, 144kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | 8 channel version of ADS1271 |
| ADS1255 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1281 | High Resolution 24-Bit Analog-to Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1282 | Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| THS4521 | Very low power rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | 1.14mA, rail to rail O/P fully differential ADC driver |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | 50MHz Zero-Crossover Operational Amplifier |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | Ultra-Low Power, Zero-Drift Amplifier |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Low Noise, Low Drift Precision Series Voltage Reference |
| THS4521 | Very low power rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | 1.14mA, rail to rail O/P fully differential ADC driver |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 642 | 23 Oct 2007 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 77,661 | |||
| 82 | 27 Oct 2005 | 362 | |||
| 1310 | 24 May 2004 | 13,560 | |||
| 56 | 02 Oct 2000 | 2,846 | |||
| 50 | 02 Oct 2000 | 3,423 | |||
| 64 | 02 Oct 2000 | 1,922 | |||
| 95 | 02 Oct 2000 | 2,367 | |||
| 385 | 02 Oct 2000 | 3,281 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS1271 IBIS Model | IBIS Model | ZIP | 104 KB | 19 Sep 2011 | 91 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| ADS1271 Evaluation Module (EVM) | ADS1271EVM | Development Boards/EVMs |
| ADS1271 Performance Demonstration Kit (PDK) | ADS1271EVM-PDK | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Utilities/Plug-Ins |
Software & Development Tools (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 786 views, 05 May 2008 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



