ADS1278
(ACTIVE) Octal, 144kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
ADS1278IPAPR ACTIVE -40 to 105 23.95 | 1ku HTQFP (PAP) | 64 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available
ADS1278IPAPRG4 ACTIVE -40 to 105 23.95 | 1ku HTQFP (PAP) | 64 View 1000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
ADS1278IPAPT ACTIVE -40 to 105 25.45 | 1ku HTQFP (PAP) | 64 View 250 >5K 1k quantity lead time: In stock
ADS1278IPAPTG4 ACTIVE -40 to 105 25.45 | 1ku HTQFP (PAP) | 64 View 250 No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
ADS1274   Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   It is an 4-channel version of the ADS1278    
ADS1258   24 Bit, Fast Channel Cycling Delta-Sigma ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
ADS1271   24-Bit, 105kSPS Industrial Delta-Sigma ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   Single channel version of the ADS1278    
ADS1281   High Resolution 24-Bit Analog-to Digital Converter   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
ADS1282   Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
THS4521   Very low power rail-to-rail output fully differential amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   1.14mA, rail to rail O/P fully differential ADC driver    
THS4521   Very low power rail-to-rail output fully differential amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   1.14mA, rail to rail O/P fully differential ADC driver    
ADS1278-HT   High Temperature Quad/Octal, Simultaneous Sampling, 24-Bit Analog-to-Digital Converters   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   High Temperature Octal, Simultaneous Sampling, 24-Bit ADC    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1297 17 Feb 2011

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 4665 10 Feb 2012 914
PDF 4122 08 Apr 2010 1,945

More Literature (2)

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
ADS1278 IBIS Model (Rev. A) IBIS Model (Multiple Files) 11 Aug 2008 161 views

Design Kits & Evaluation Modules (1)

Name Part# Type
ADS1278EVM-PDK Evaluation Module ADS1278EVM-PDK Development Boards/EVMs

Software & Development Tools (1)

Name Part# Type
ADCPro(TM) Analog-to-Digital Converter Evaluation Software ADCPRO Application Software

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here