ADS1281
(ACTIVE) High Resolution 24-Bit Analog-to Digital Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
High Resolution 24-Bit Analog-to Digital Converter - ADS1281

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
ADS1281IPW ACTIVE 34.50 | 1ku TSSOP (PW) | 24 View 60 602 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ADS1281IPWG4 ACTIVE 34.50 | 1ku TSSOP (PW) | 24 View 60 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
ADS1281IPWR ACTIVE 28.75 | 1ku TSSOP (PW) | 24 View 2000 1K - 5K 1k quantity lead time: In stock
ADS1281IPWRG4 ACTIVE 28.75 | 1ku TSSOP (PW) | 24 View 2000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
ADS1282   Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
ADS1271   24-Bit, 105kSPS Industrial Delta-Sigma ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
ADS1274   Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
ADS1278   Octal, 144kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
OPA227   High Precision, Low Noise Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 737 01 Jun 2010

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 1967 11 May 2011 1,389

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
ADS1281 IBIS Model IBIS Model ZIP 77 KB 15 Sep 2011 111 views

Design Kits & Evaluation Modules (1)

Name Part# Type
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Utilities

Software & Development Tools (1)

Name Part# Type
ADCPro(TM) Analog-to-Digital Converter Evaluation Software ADCPRO Application Software

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here