Datasheet
- Low-Cost, 8-Channel, Integrated Analog Front-End for Metering Applications (Rev. A)
(PDF , 1787 KB) 27 Sep 2012 - View All Technical Documents
Device Uses
- Industrial Power Applications:
- Three-Phase Metering
- Industrial Applications
SPI is a trademark of Motorola.
All other trademarks are the property of their respective owners.
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS130E08IPAG | ACTIVE | -40 to 105 | 5.95 | 1ku | TQFP (PAG) | 64 | View | 160 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS130E08IPAGR | ACTIVE | -40 to 105 | 3.95 | 1ku | TQFP (PAG) | 64 | View | 1500 | 20 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| AMC1100 | 4.25kVPEAK Isolated Amplifier for e-metering | ANALOG TO DIGITAL CONVERTER - ISOLATED ADC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1787 | 27 Sep 2012 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 7,941 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 56 | 02 Oct 2000 | 2,500 | |||
| 50 | 02 Oct 2000 | 2,923 | |||
| 64 | 02 Oct 2000 | 1,774 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS130E08 IBIS Model | IBIS Model | ZIP | 141 KB | 22 Jun 2012 | 165 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| ADS130E08 Performance Demonstration Kit | ADS130E08EVM-PDK | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 